10215975
145351560303
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.2253 |
| 500 - 999 | £ 0.2211 |
| 1000 + | £ 0.2168 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L | 1.378 in |
|---|---|
| L | 35.0 mm |
| L1 | 20.0 mm |
| L1 | 0.787 in |
| h | 0.453 in |
| h | 11.5 mm |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| T2 | 1.2 mm |
| T2 | 0.047 in |
| T1 | 2.5 mm |
| T1 | 0.098 in |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Finish | Textured |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue