Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Maximum Cable Bundle Diameter | Mounting Hole Diameter | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| PGSA-1822A | £ 0.1998 - £ 0.214 | Request the lead time here |
0.031 in
0.8 mm
|
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
|
| PGSB-7A | £ 0.2523 - £ 0.2636 | Request the lead time here |
0.031 in
0.8 mm
|
|
1.374 in
34.9 mm
|
0.126 in
3.2 mm
|
|
| £ 0.1899 - £ 0.2012 | Request the lead time here |
0.039 in
1.0 mm
|
|
0.748 in
19.0 mm
|
0.059 in
1.5 mm
|
||
| PGSA-1013A | £ 0.146 - £ 0.1545 | Request the lead time here |
0.039 in
1.0 mm
|
|
0.512 in
13.0 mm
|
0.059 in
1.5 mm
|
|
| PGSA-0407A | £ 0.2041 - £ 0.214 | Request the lead time here |
0.016 in
0.4 mm
|
|
0.272 in
6.9 mm
|
0.039 in
1.0 mm
|
|
| £ 0.124 - £ 0.1313 | Request the lead time here |
0.031 in
0.8 mm
|
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
||
| PGSA-1316A | £ 0.1644 - £ 0.1743 | Request the lead time here |
0.039 in
1.0 mm
|
|
0.63 in
16.0 mm
|
0.055 in
1.4 mm
|
|
| £ 0.2182 - £ 0.2324 | Request the lead time here |
0.047 in
1.2 mm
|
|
0.748 in
19.0 mm
|
0.13 in
3.3 mm
|
||
| £ 0.1779 - £ 0.2196 | Request the lead time here |
0.031 in
0.8 mm
|
|
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1828 - £ 0.2257 | Request the lead time here |
0.031 in
0.8 mm
|
|
0.437 in
11.1 mm
|
0.126 in
3.2 mm
|
||
| PGSB-1216A | £ 0.1644 - £ 0.2043 | Request the lead time here |
0.028 in
0.7 mm
|
|
0.65 in
16.5 mm
|
0.13 in
3.3 mm
|
|
| £ 0.3387 - £ 0.3529 | Request the lead time here |
0.016 in
0.4 mm
|
|
1.067 in
27.1 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2693 - £ 0.2806 | Request the lead time here |
0.016 in
0.4 mm
|
|
1.142 in
29.0 mm
|
0.043 in
1.1 mm
|
||
| PGSB-5A | £ 0.2707 - £ 0.4169 | 3000 In stock |
0.031 in
0.8 mm
|
|
1.094 in
27.8 mm
|
0.126 in
3.2 mm
|
|
| £ 0.312 - £ 0.3315 | Request the lead time here |
0.031 in
0.8 mm
|
|
1.252 in
31.8 mm
|
0.126 in
3.2 mm
|
||
| PGSB-1013A | £ 0.1545 - £ 0.1644 | Request the lead time here |
0.031 in
0.8 mm
|
|
0.512 in
13.0 mm
|
0.138 in
3.5 mm
|
|
| £ 0.1796 - £ 0.2218 | Request the lead time here |
0.028 in
0.7 mm
|
|
0.374 in
9.5 mm
|
0.067 in
1.7 mm
|
||
| £ 0.1615 - £ 0.1715 | Request the lead time here |
0.047 in
1.2 mm
|
|
0.63 in
16.0 mm
|
0.138 in
3.5 mm
|
||
| PGSB-9A | £ 0.231 - £ 0.2466 | Request the lead time here |
0.031 in
0.8 mm
|
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.2593 - £ 0.2707 | 1400 In stock |
0.031 in
0.8 mm
|
|
1.5 in
38.1 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue