Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..
Series Code: SR2332, SR2335
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |
|---|---|---|---|---|---|---|---|
| £ 1.956 - £ 1.9985 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| £ 0.3671 - £ 0.3733 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
6.0 mm
6.0 mm
|
||
| £ 0.7441 - £ 0.7583 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
12.0 mm
12.0 mm
|
||
| £ 1.6158 - £ 1.6584 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| £ 0.9737 - £ 0.9936 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
8.0 mm
8.0 mm
|
||
| £ 0.9312 - £ 0.9496 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
15.0 mm
15.0 mm
|
||
| £ 2.849 - £ 3.089 | 90 In stock |
1.5 kg
1.5 kg
|
Bar
|
North & South
|
25.0 mm
25.0 mm
|
||
| 493193 | £ 2.0411 - £ 2.0411 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
|
| £ 2.1686 - £ 2.2112 | 500 In stock |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| £ 6.0098 - £ 12.0658 | 200 In stock |
2.5 kg
2.5 kg
|
Bar
|
North & South
|
50.0 mm
50.0 mm
|
||
| £ 3.3876 - £ 3.9464 | Request the lead time here |
1.5 kg
1.5 kg
|
Cylindrical
|
North & South
|
15.0 mm
15.0 mm
|
||
| £ 1.0248 - £ 3.1626 | 90 In stock |
0.3 kg
0.3 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| £ 0.4394 - £ 0.4479 | Request the lead time here |
0.5 kg
0.5 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| £ 6.184 - £ 6.184 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North
|
22.0 mm
22.0 mm
|
||
| £ 0.9142 - £ 0.9142 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North
|
22.0 mm
22.0 mm
|
||
| £ 1.041 - £ 1.041 | Request the lead time here |
30.0 kg
30.0 kg
|
Cylindrical
|
North
|
43.0 mm
43.0 mm
|
||
| £ 7.9636 - £ 7.9636 | Request the lead time here |
30.0 kg
30.0 kg
|
Cylindrical
|
North
|
43.0 mm
43.0 mm
|
||
| £ 8.7422 - £ 8.7422 | Request the lead time here |
30.0 kg
30.0 kg
|
Cylindrical
|
North
|
43.0 mm
43.0 mm
|
||
| £ 0.8163 - £ 0.8163 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North
|
22.0 mm
22.0 mm
|
||
| £ 1.0099 - £ 1.0099 | Request the lead time here |
30.0 kg
30.0 kg
|
Cylindrical
|
North
|
43.0 mm
43.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue