Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..

Series Code: SR2332, SR2335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
£ 0.5613 - £ 0.5726 1500 In stock
0.3 kg
Rod
North & South
3.0 mm
£ 0.4918 - £ 0.5017 Request the lead time here
0.8 kg
Cylindrical
South
8.0 mm
£ 2.0977 - £ 2.1403 Request the lead time here
3.1 kg
Cylindrical
North & South
14.0 mm
£ 1.6584 - £ 1.7009 Request the lead time here
2.1 kg
Cylindrical
South
10.0 mm
£ 0.7895 - £ 0.8051 1180 In stock
0.7 kg
Cylindrical
South
12.0 mm
£ 5.2586 - £ 5.3578 Request the lead time here
2.8 kg
Rod
North & South
8.0 mm
£ 0.4918 - £ 0.5017 1475 In stock
0.4 kg
Cylindrical
South
8.0 mm
£ 6.1374 - £ 6.265 Request the lead time here
8.5 kg
Cylindrical
North & South
22.0 mm
£ 3.5152 - £ 3.5861 Request the lead time here
3.8 kg
Rod
North & South
10.0 mm
£ 2.8065 - £ 2.8632 Request the lead time here
1.0 kg
Rod
North & South
5.0 mm
£ 2.3671 - £ 2.4238 Request the lead time here
5.1 kg
Rectangular
North & South
10.0 mm
£ 11.6371 - £ 11.8638 Request the lead time here
19.9 kg
Rectangular
North & South
20.0 mm
£ 28.632 - £ 28.632 4 In stock
24.8 kg
Rectangular
North & South
25.0 mm
£ 0.8944 - £ 0.9114 Request the lead time here
1.2 kg
Rectangular
North & South
6.0 mm
£ 3.2884 - £ 3.3451 4125 In stock
5.5 kg
Rectangular
North & South
10.0 mm
£ 10.4464 - £ 10.659 Request the lead time here
4.9 kg
Rectangular
North & South
25.0 mm
£ 2.6789 - £ 2.7356 Request the lead time here
3.4 kg
Rectangular
North & South
10.0 mm
£ 31.9488 - £ 31.9488 2 In stock
42.8 kg
Rectangular
North & South
12.0 mm
£ 2.8065 - £ 2.8632 Request the lead time here
2.4 kg
Square
North
10.0 mm
£ 0.7895 - £ 0.8051 Request the lead time here
1.0 kg
Cylindrical
South
10.0 mm
  • of 6
Cylindrical Magnet Neodymium North & South 3.0 mm 0.3 kg

1219369

Price Range
£ 0.5726 - £ 0.5613

Stock Levels
1500 In stock
Attributes
  • Overall Size
    3.0 mm
  • Shape
    Rod
  • Pull Force
    0.3 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 8.0 mm 0.8 kg

1219389

Price Range
£ 0.5017 - £ 0.4918

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 14.0 mm 3.1 kg

1219350

Price Range
£ 2.1403 - £ 2.0977

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    14.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.1 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 10.0 mm 2.1 kg

1219414

Price Range
£ 1.7009 - £ 1.6584

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.1 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 12.0 mm 0.7 kg

1219385

Price Range
£ 0.8051 - £ 0.7895

Stock Levels
1180 In stock
Attributes
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.7 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 8.0 mm 2.8 kg

1219377

Price Range
£ 5.3578 - £ 5.2586

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Rod
  • Pull Force
    2.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium South 8.0 mm 0.4 kg

1219381

Price Range
£ 0.5017 - £ 0.4918

Stock Levels
1475 In stock
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 22.0 mm 8.5 kg

1219361

Price Range
£ 6.265 - £ 6.1374

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    8.5 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 10.0 mm 3.8 kg

1219365

Price Range
£ 3.5861 - £ 3.5152

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Rod
  • Pull Force
    3.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 5.0 mm 1.0 kg

1219373

Price Range
£ 2.8632 - £ 2.8065

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    5.0 mm
  • Shape
    Rod
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Bar Magnet Neodymium North & South 10.0 mm 5.1 kg

1219400

Price Range
£ 2.4238 - £ 2.3671

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    5.1 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 20.0 mm 19.9 kg

1219404

Price Range
£ 11.8638 - £ 11.6371

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Rectangular
  • Pull Force
    19.9 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 25.0 mm 24.8 kg

1219408

Price Range
£ 28.632 - £ 28.632

Stock Levels
4 In stock
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    25.0 mm
  • Shape
    Rectangular
  • Pull Force
    24.8 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 6.0 mm 1.2 kg

1219399

Price Range
£ 0.9114 - £ 0.8944

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.5 mm
  • Overall Size
    6.0 mm
  • Shape
    Rectangular
  • Pull Force
    1.2 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 10.0 mm 5.5 kg

1219403

Price Range
£ 3.3451 - £ 3.2884

Stock Levels
4125 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    5.5 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 25.0 mm 4.9 kg

1219407

Price Range
£ 10.659 - £ 10.4464

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    25.0 mm
  • Shape
    Rectangular
  • Pull Force
    4.9 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 10.0 mm 3.4 kg

1219402

Price Range
£ 2.7356 - £ 2.6789

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Rectangular
  • Pull Force
    3.4 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 12.0 mm 42.8 kg

1219406

Price Range
£ 31.9488 - £ 31.9488

Stock Levels
2 In stock
Attributes
  • Overall Height
    25.4 mm
  • Overall Size
    12.0 mm
  • Shape
    Rectangular
  • Pull Force
    42.8 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North 10.0 mm 2.4 kg

1219415

Price Range
£ 2.8632 - £ 2.8065

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Square
  • Pull Force
    2.4 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium South 10.0 mm 1.0 kg

1219391

Price Range
£ 0.8051 - £ 0.7895

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium