Menu Search

Cylindrical Magnet Neodymium South 12.0 mm 0.7 kg

This disc shaped neodymium (NdFeB) magnet is triple coated with Nickel Copper Nickel for maximum corrosion resistance. Comes with adhesive applied on one face of the magnet. The adhesive face is available in either North or South polarity.
Essentra Part Number:

10191248

Manufacturer Part Number:

1219385

1302 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 1199 £ 0.8051
1200 + £ 0.7895
Standard pack: 20

Order in multiple of 20

Total price:

£ 16.10

20 x £ 0.8051

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Size 12.0 mm
Shape Cylindrical
Pull Force 0.7 kg
Coating NiCuNi Plated
Magnet Material Neodymium
Polarity South
Commodity Code 8505119099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us