Menu Search

Bar Magnet Neodymium North & South 10.0 mm 5.1 kg

This rectangular shaped neodymium (NdFeB) magnet is triple coated with Nickel Copper Nickel for maximum corrosion resistance.
Essentra Part Number:

10191392

Manufacturer Part Number:

1219400

1034 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 299 £ 2.4238
300 + £ 2.3671
Standard pack: 5

Order in multiple of 5

Total price:

£ 12.12

5 x £ 2.4238

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 5.0 mm
Overall Size 10.0 mm
Shape Rectangular
Pull Force 5.1 kg
Coating NiCuNi Plated
Magnet Material Neodymium
Polarity North & South
Commodity Code 8505119099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us