Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 289.7106 - £ 362.1408 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
580.0
£ 341.3124 - £ 426.6456 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
685.0
£ 304.47 - £ 380.5824 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
610.0
£ 348.7176 - £ 435.897 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
700.0
£ 171.1662 - £ 213.9552 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
340.0
£ 178.9488 - £ 223.686 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
355.0
£ 119.5338 - £ 149.4198 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
235.0
£ 156.417 - £ 195.5238 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
310.0
£ 230.5404 - £ 288.1806 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
460.0
£ 245.2998 - £ 306.6222 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
490.0
£ 370.8108 - £ 463.5186 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
745.0
£ 267.6276 - £ 334.5294 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
535.0
£ 259.4778 - £ 324.3498 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
485.0
£ 264.843 - £ 331.0512 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
495.0
£ 302.991 - £ 378.7362 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
565.0
£ 324.4212 - £ 405.5214 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
605.0
£ 351.2268 - £ 439.0284 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
655.0
£ 372.7284 - £ 465.9054 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
695.0
£ 388.7832 - £ 485.979 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
725.0
£ 119.799 - £ 149.7462 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
225.0
  • of 25
Miniature Linear Rail 5.0 580.0 Stainless Steel

20173555

Price Range
£ 362.1408 - £ 289.7106

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    580.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 685.0 Stainless Steel

20173623

Price Range
£ 426.6456 - £ 341.3124

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    685.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 610.0 Stainless Steel

20173579

Price Range
£ 380.5824 - £ 304.47

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    610.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 700.0 Stainless Steel

20173630

Price Range
£ 435.897 - £ 348.7176

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    700.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 340.0 Stainless Steel

20173395

Price Range
£ 213.9552 - £ 171.1662

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    340.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 355.0 Stainless Steel

20173401

Price Range
£ 223.686 - £ 178.9488

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    355.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 235.0 Stainless Steel

20173326

Price Range
£ 149.4198 - £ 119.5338

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 310.0 Stainless Steel

20173371

Price Range
£ 195.5238 - £ 156.417

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    310.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 460.0 Stainless Steel

20173470

Price Range
£ 288.1806 - £ 230.5404

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    460.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 490.0 Stainless Steel

20173494

Price Range
£ 306.6222 - £ 245.2998

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    490.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 745.0 Stainless Steel

20173661

Price Range
£ 463.5186 - £ 370.8108

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    745.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 535.0 Stainless Steel

20173524

Price Range
£ 334.5294 - £ 267.6276

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    535.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 3.0 485.0 Stainless Steel

20175191

Price Range
£ 324.3498 - £ 259.4778

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    485.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 495.0 Stainless Steel

20175207

Price Range
£ 331.0512 - £ 264.843

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    495.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 565.0 Stainless Steel

20175269

Price Range
£ 378.7362 - £ 302.991

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    565.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 605.0 Stainless Steel

20175306

Price Range
£ 405.5214 - £ 324.4212

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    605.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 655.0 Stainless Steel

20175351

Price Range
£ 439.0284 - £ 351.2268

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    655.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 695.0 Stainless Steel

20175399

Price Range
£ 465.9054 - £ 372.7284

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    695.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 725.0 Stainless Steel

20175429

Price Range
£ 485.979 - £ 388.7832

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    725.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 225.0 Stainless Steel

20174934

Price Range
£ 149.7462 - £ 119.799

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    225.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6