Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 333.9684 - £ 417.4554 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
670.0
£ 348.7176 - £ 435.897 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
700.0
£ 274.9716 - £ 343.7094 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
550.0
£ 130.4478 - £ 163.0572 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
245.0
£ 162.4248 - £ 203.031 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
305.0
£ 189.9342 - £ 237.4152 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
355.0
£ 135.7824 - £ 169.728 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
255.0
£ 151.7556 - £ 189.6996 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
285.0
£ 178.3674 - £ 222.9618 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
335.0
£ 227.3784 - £ 284.223 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
425.0
£ 65.0046 - £ 81.2532 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
135.0
£ 157.0902 - £ 196.3602 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
295.0
£ 167.6982 - £ 209.6202 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
315.0
£ 65.2698 - £ 81.5898 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
125.0
£ 96.6246 - £ 120.7782 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
185.0
£ 238.0986 - £ 297.6258 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
445.0
£ 232.7436 - £ 290.9244 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
435.0
£ 243.066 - £ 303.8376 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
860.0
£ 259.59 - £ 324.4824 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
920.0
£ 146.4108 - £ 183.0186 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
275.0
  • of 25
Miniature Linear Rail 5.0 670.0 Stainless Steel

20173616

Price Range
£ 417.4554 - £ 333.9684

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    670.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 700.0 Stainless Steel

20173630

Price Range
£ 435.897 - £ 348.7176

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    700.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 550.0 Stainless Steel

20173531

Price Range
£ 343.7094 - £ 274.9716

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    550.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 3.0 245.0 Stainless Steel

20174958

Price Range
£ 163.0572 - £ 130.4478

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    245.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 305.0 Stainless Steel

20175016

Price Range
£ 203.031 - £ 162.4248

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    305.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 355.0 Stainless Steel

20175061

Price Range
£ 237.4152 - £ 189.9342

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    355.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 255.0 Stainless Steel

20174965

Price Range
£ 169.728 - £ 135.7824

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    255.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 285.0 Stainless Steel

20174996

Price Range
£ 189.6996 - £ 151.7556

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    285.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 335.0 Stainless Steel

20175047

Price Range
£ 222.9618 - £ 178.3674

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    335.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 425.0 Stainless Steel

20175139

Price Range
£ 284.223 - £ 227.3784

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    425.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 135.0 Stainless Steel

20174743

Price Range
£ 81.2532 - £ 65.0046

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    135.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 295.0 Stainless Steel

20175009

Price Range
£ 196.3602 - £ 157.0902

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 315.0 Stainless Steel

20175023

Price Range
£ 209.6202 - £ 167.6982

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    315.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 125.0 Stainless Steel

20174842

Price Range
£ 81.5898 - £ 65.2698

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    125.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 185.0 Stainless Steel

20174897

Price Range
£ 120.7782 - £ 96.6246

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    185.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 445.0 Stainless Steel

20175153

Price Range
£ 297.6258 - £ 238.0986

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    445.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 435.0 Stainless Steel

20175146

Price Range
£ 290.9244 - £ 232.7436

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    435.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 14.0 860.0 Stainless Steel

20174699

Price Range
£ 303.8376 - £ 243.066

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    860.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 14.0 920.0 Stainless Steel

20174712

Price Range
£ 324.4824 - £ 259.59

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    920.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail 3.0 275.0 Stainless Steel

20174989

Price Range
£ 183.0186 - £ 146.4108

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    275.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6