Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 118.7382 - £ 148.4202 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
350.0
£ 263.9148 - £ 329.8884 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
670.0
£ 131.1312 - £ 163.914 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
270.0
£ 356.949 - £ 446.1888 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
910.0
£ 73.0116 - £ 91.2594 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
150.0
£ 54.2334 - £ 67.7892 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
110.0
£ 301.155 - £ 376.4412 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
630.0
£ 91.851 - £ 114.8112 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
190.0
£ 187.9962 - £ 234.9978 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
390.0
£ 357.5814 - £ 446.9742 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
750.0
£ 433.0818 - £ 541.3548 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
910.0
£ 338.742 - £ 423.4224 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
710.0
£ 395.4336 - £ 494.292 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
830.0
£ 20.3592 - £ 25.449 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
40.0
£ 73.7154 - £ 92.1468 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
145.0
£ 81.09 - £ 101.3676 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
160.0
£ 36.8424 - £ 46.053 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
70.0
£ 126.9492 - £ 158.6916 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
250.0
£ 58.9764 - £ 73.7154 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
115.0
£ 119.5338 - £ 149.4198 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
235.0
  • of 25
Miniature Linear Rail 18.0 350.0 Stainless Steel

20161194

Price Range
£ 148.4202 - £ 118.7382

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    350.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail 24.0 670.0 Stainless Steel

20161569

Price Range
£ 329.8884 - £ 263.9148

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    670.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 42.0 270.0 Stainless Steel

20161699

Price Range
£ 163.914 - £ 131.1312

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    270.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 24.0 910.0 Stainless Steel

20161620

Price Range
£ 446.1888 - £ 356.949

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    910.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail 42.0 150.0 Stainless Steel

20161668

Price Range
£ 91.2594 - £ 73.0116

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    150.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 110.0 Stainless Steel

20161651

Price Range
£ 67.7892 - £ 54.2334

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    110.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 630.0 Stainless Steel

20161774

Price Range
£ 376.4412 - £ 301.155

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    630.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 190.0 Stainless Steel

20161675

Price Range
£ 114.8112 - £ 91.851

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    190.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 390.0 Stainless Steel

20161712

Price Range
£ 234.9978 - £ 187.9962

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    390.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 750.0 Stainless Steel

20161804

Price Range
£ 446.9742 - £ 357.5814

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    750.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 910.0 Stainless Steel

20161842

Price Range
£ 541.3548 - £ 433.0818

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    910.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 710.0 Stainless Steel

20161798

Price Range
£ 423.4224 - £ 338.742

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    710.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 42.0 830.0 Stainless Steel

20161828

Price Range
£ 494.292 - £ 395.4336

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    830.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail 5.0 40.0 Stainless Steel

20173203

Price Range
£ 25.449 - £ 20.3592

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    40.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 145.0 Stainless Steel

20173272

Price Range
£ 92.1468 - £ 73.7154

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    145.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 160.0 Stainless Steel

20173289

Price Range
£ 101.3676 - £ 81.09

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    160.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 70.0 Stainless Steel

20173227

Price Range
£ 46.053 - £ 36.8424

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    70.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 250.0 Stainless Steel

20173333

Price Range
£ 158.6916 - £ 126.9492

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    250.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 115.0 Stainless Steel

20173258

Price Range
£ 73.7154 - £ 58.9764

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    115.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 235.0 Stainless Steel

20173326

Price Range
£ 149.4198 - £ 119.5338

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    235.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5