Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 200.1444 - £ 250.1754 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
255.0
£ 294.6576 - £ 368.322 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
375.0
£ 306.408 - £ 383.01 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
395.0
£ 388.7628 - £ 485.9586 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
495.0
£ 541.8852 - £ 677.3616 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
695.0
£ 437.3556 - £ 546.6996 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
880.0
£ 466.854 - £ 583.5726 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
940.0
£ 496.332 - £ 620.415 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
1000.0
£ 706.758 - £ 883.4526 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
895.0
£ 50.5512 - £ 63.189 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
105.0
£ 235.4364 - £ 294.2904 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
295.0
£ 282.8868 - £ 353.6034 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
355.0
£ 471.3012 - £ 589.1316 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
595.0
£ 565.4166 - £ 706.7682 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
715.0
£ 164.8422 - £ 206.0502 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
215.0
£ 211.8846 - £ 264.8532 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
275.0
£ 518.3436 - £ 647.9244 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
655.0
£ 45.5838 - £ 56.9772 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
75.0
£ 80.784 - £ 100.98 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
155.0
£ 534.8472 - £ 668.559 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
995.0
  • of 25
Miniature Linear Rail 10.0 255.0 Stainless Steel

20174187

Price Range
£ 250.1754 - £ 200.1444

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    255.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 375.0 Stainless Steel

20174224

Price Range
£ 368.322 - £ 294.6576

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    375.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 395.0 Stainless Steel

20174231

Price Range
£ 383.01 - £ 306.408

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    395.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 495.0 Stainless Steel

20174262

Price Range
£ 485.9586 - £ 388.7628

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    495.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 695.0 Stainless Steel

20174330

Price Range
£ 677.3616 - £ 541.8852

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    695.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 5.0 880.0 Stainless Steel

20173753

Price Range
£ 546.6996 - £ 437.3556

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    880.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 940.0 Stainless Steel

20173791

Price Range
£ 583.5726 - £ 466.854

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    940.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 1000.0 Stainless Steel

20173838

Price Range
£ 620.415 - £ 496.332

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    1000.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 10.0 895.0 Stainless Steel

20173982

Price Range
£ 883.4526 - £ 706.758

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    895.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 3.0 105.0 Stainless Steel

20174019

Price Range
£ 63.189 - £ 50.5512

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    105.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 10.0 295.0 Stainless Steel

20173883

Price Range
£ 294.2904 - £ 235.4364

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    295.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 355.0 Stainless Steel

20173890

Price Range
£ 353.6034 - £ 282.8868

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    355.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 595.0 Stainless Steel

20173937

Price Range
£ 589.1316 - £ 471.3012

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    595.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 715.0 Stainless Steel

20173951

Price Range
£ 706.7682 - £ 565.4166

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    715.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 215.0 Stainless Steel

20174170

Price Range
£ 206.0502 - £ 164.8422

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    215.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 275.0 Stainless Steel

20174194

Price Range
£ 264.8532 - £ 211.8846

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    275.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 655.0 Stainless Steel

20173944

Price Range
£ 647.9244 - £ 518.3436

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    655.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 75.0 Stainless Steel

20174132

Price Range
£ 56.9772 - £ 45.5838

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    75.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 155.0 Stainless Steel

20175702

Price Range
£ 100.98 - £ 80.784

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    155.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 3.0 995.0 Stainless Steel

20175696

Price Range
£ 668.559 - £ 534.8472

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    995.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6