20161712
20161712
| Quantity | Unit price |
|---|---|
| 1 - 2 | £ 234.9978 |
| 3 - 4 | £ 223.2474 |
| 5 - 9 | £ 211.497 |
| 10 + | £ 187.9962 |
| Rail Type | Wide version |
|---|---|
| l1 | 390.0 |
| l2 | 40.0 |
| l3 | 15.0 |
| h1 | 9.5 |
| h2 | 4.5 |
| d1 | 4.5 |
| d2 | 8.0 |
| For screws | M4 |
| w1 | 42.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue