Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 17.8806 - £ 22.3482 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
75.0
£ 34.8024 - £ 43.503 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
145.0
£ 98.1648 - £ 122.706 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
420.0
£ 114.9234 - £ 143.6568 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
495.0
£ 23.6436 - £ 29.5494 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
95.0
£ 75.4698 - £ 94.3398 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
320.0
£ 92.5956 - £ 115.7394 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
395.0
£ 180.7236 - £ 225.8994 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
855.0
£ 172.5126 - £ 215.6382 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
815.0
£ 176.6028 - £ 220.7484 Request the lead time here
M3
20.0
Standard width
9.0
5.5
7.5
835.0
£ 64.3212 - £ 80.3964 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
270.0
£ 154.1526 - £ 192.6882 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
670.0
£ 81.0288 - £ 101.286 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
345.0
£ 126.2556 - £ 157.8246 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
545.0
£ 29.223 - £ 36.5262 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
120.0
£ 58.7418 - £ 73.4298 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
245.0
£ 159.7218 - £ 199.6548 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
695.0
£ 165.3012 - £ 206.6316 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
720.0
£ 69.87 - £ 87.3426 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
295.0
£ 40.3512 - £ 50.439 Request the lead time here
M3
25.0
Standard width
12.0
7.5
10.0
170.0
  • of 25
Miniature Linear Rail 9.0 75.0 Stainless Steel

20160012

Price Range
£ 22.3482 - £ 17.8806

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    75.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 12.0 145.0 Stainless Steel

20160517

Price Range
£ 43.503 - £ 34.8024

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    145.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 420.0 Stainless Steel

20160623

Price Range
£ 122.706 - £ 98.1648

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    420.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 495.0 Stainless Steel

20160654

Price Range
£ 143.6568 - £ 114.9234

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    495.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 95.0 Stainless Steel

20160494

Price Range
£ 29.5494 - £ 23.6436

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    95.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 320.0 Stainless Steel

20160586

Price Range
£ 94.3398 - £ 75.4698

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    320.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 395.0 Stainless Steel

20160616

Price Range
£ 115.7394 - £ 92.5956

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    395.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 9.0 855.0 Stainless Steel

20160401

Price Range
£ 225.8994 - £ 180.7236

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    855.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 815.0 Stainless Steel

20160388

Price Range
£ 215.6382 - £ 172.5126

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    815.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 9.0 835.0 Stainless Steel

20160395

Price Range
£ 220.7484 - £ 176.6028

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    835.0
  • l2
    20.0
  • l3
    7.5
  • h1
    5.5
Miniature Linear Rail 12.0 270.0 Stainless Steel

20160562

Price Range
£ 80.3964 - £ 64.3212

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    270.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 670.0 Stainless Steel

20160722

Price Range
£ 192.6882 - £ 154.1526

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    670.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 345.0 Stainless Steel

20160593

Price Range
£ 101.286 - £ 81.0288

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    345.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 545.0 Stainless Steel

20160678

Price Range
£ 157.8246 - £ 126.2556

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    545.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 120.0 Stainless Steel

20160500

Price Range
£ 36.5262 - £ 29.223

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    120.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 245.0 Stainless Steel

20160555

Price Range
£ 73.4298 - £ 58.7418

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    245.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 695.0 Stainless Steel

20160739

Price Range
£ 199.6548 - £ 159.7218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    695.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 720.0 Stainless Steel

20160746

Price Range
£ 206.6316 - £ 165.3012

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    720.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 295.0 Stainless Steel

20160579

Price Range
£ 87.3426 - £ 69.87

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    295.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5
Miniature Linear Rail 12.0 170.0 Stainless Steel

20160524

Price Range
£ 50.439 - £ 40.3512

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    170.0
  • l2
    25.0
  • l3
    10.0
  • h1
    7.5