Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1502 - £ 0.1559 | 39498 In stock |
0.063 in
1.6 mm
|
Blue
|
Silicone
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
|
||
| £ 0.9822 - £ 1.0233 | 686 In stock |
0.669 in
17.0 mm
|
Blue
|
Silicone
|
0.709 in
18.0 mm
|
0.827 in
21.0 mm
|
|
||
| 10240786 | £ 0.3968 - £ 0.9248 | Request the lead time here |
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
0.626 in
15.9 mm
|
|
|
| £ 0.2126 - £ 0.2168 | 2994 In stock |
0.146 in
3.7 mm
|
Natural
|
Silicone
|
2 in
50.8 mm
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.8377 - £ 0.8731 | 405 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.898 in
22.8 mm
|
|
||
| £ 0.1757 - £ 0.1757 | 20996 In stock |
0.055 in
1.4 mm
|
Black
|
EPDM
|
0.65 in
16.5 mm
|
0.091 in
2.3 mm
|
3
|
||
| 10241035 | £ 0.1029 - £ 0.1071 | Request the lead time here |
0.209 in
5.3 mm
|
Clear
|
Silicone
|
0.295 in
7.5 mm
|
0.248 in
6.3 mm
|
|
|
| £ 0.1984 - £ 0.2026 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
3
|
||
| £ 0.163 - £ 0.17 | 118875 In stock |
0.087 in
2.2 mm
|
Blue
|
Silicone
|
0.559 in
14.2 mm
|
0.142 in
3.6 mm
|
|
||
| £ 0.1474 - £ 0.1502 | 1132 In stock |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.067 in
1.7 mm
|
|
||
| £ 0.2367 - £ 0.2466 | 3879 In stock |
0.154 in
3.9 mm
|
Yellow
|
Silicone
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
|
||
| £ 0.7172 - £ 0.7469 | 2991 In stock |
0.724 in
18.4 mm
|
Yellow
|
Silicone
|
0.512 in
13.0 mm
|
0.874 in
22.2 mm
|
|
||
| £ 1.3168 - £ 1.3168 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
3
|
||
| £ 0.2168 - £ 0.2168 | 9528 In stock |
0.118 in
3.0 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.252 in
6.4 mm
|
3
|
||
| £ 0.3104 - £ 0.3104 | 19500 In stock |
0.094 in
2.4 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
3
|
||
| £ 0.2452 - £ 0.2551 | 8737 In stock |
0.264 in
6.7 mm
|
Red
|
Silicone
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
|
||
| £ 1.0588 - £ 2.4317 | 700 In stock |
|
Red
|
Silicone
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|
||
| £ 0.3486 - £ 0.3557 | 100 In stock |
0.252 in
6.4 mm
|
Green
|
Silicone
|
2 in
50.8 mm
|
0.496 in
12.6 mm
|
1
|
||
| £ 0.4124 - £ 0.4294 | 1988 In stock |
0.406 in
10.3 mm
|
Purple
|
Silicone
|
0.457 in
11.6 mm
|
0.512 in
13.0 mm
|
|
||
| £ 0.686 - £ 0.7002 | 398 In stock |
0.409 in
10.4 mm
|
Yellow
|
Silicone
|
1.961 in
49.8 mm
|
0.772 in
19.6 mm
|
1