Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3296 - £ 0.3669 | 2250 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.469 in
11.9 mm
|
|
||
| £ 0.1559 - £ 0.1559 | 18924 In stock |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.106 in
2.7 mm
|
|
||
| £ 0.1913 - £ 0.1913 | 1331 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.224 in
5.7 mm
|
|
||
| £ 0.1516 - £ 0.1573 | 1000 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.634 in
16.1 mm
|
0.154 in
3.9 mm
|
|
||
| 10241653 | £ 0.1899 - £ 0.1899 | 1861 In stock |
0.13 in
3.3 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.217 in
5.5 mm
|
|
|
| £ 0.2197 - £ 0.2197 | 2000 In stock |
0.094 in
2.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.13 in
3.3 mm
|
3
|
||
| £ 0.5258 - £ 0.5485 | 2300 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
|
||
| £ 1.0786 - £ 1.0786 | 1598 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
1.02 in
25.9 mm
|
|
||
| £ 0.1899 - £ 0.1899 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
3
|
||
| £ 0.1516 - £ 0.1516 | 19396 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
|
||
| £ 0.1338 - £ 0.1338 | 12490 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
|
||
| £ 0.2735 - £ 0.2735 | 11343 In stock |
0.126 in
3.2 mm
|
Black
|
EPDM
|
1.024 in
26.0 mm
|
0.217 in
5.5 mm
|
3
|
||
| £ 0.5953 - £ 0.5953 | 7564 In stock |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
3
|
||
| £ 0.6534 - £ 0.6676 | 2479 In stock |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.386 in
9.8 mm
|
|
||
| £ 1.3168 - £ 1.3168 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
3
|
||
| £ 0.4057 - £ 0.9536 | 2250 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.61 in
15.5 mm
|
1
|
||
| £ 0.1474 - £ 0.1502 | 1132 In stock |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.067 in
1.7 mm
|
|
||
| 10249857 | £ 0.2721 - £ 0.2721 | 2190 In stock |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.386 in
9.8 mm
|
|
|
| £ 0.1715 - £ 0.1785 | 10699 In stock |
0.11 in
2.8 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| £ 0.5343 - £ 0.5556 | 1943 In stock |
0.583 in
14.8 mm
|
Green
|
Silicone
|
0.433 in
11.0 mm
|
0.654 in
16.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue