Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2026 - £ 0.2026 | 25000 In stock |
0.083 in
2.1 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.106 in
2.7 mm
|
3
|
||
| £ 0.1998 - £ 0.1998 | 6661 In stock |
0.079 in
2.0 mm
|
Black
|
EPDM
|
0.622 in
15.8 mm
|
0.138 in
3.5 mm
|
3
|
||
| £ 0.3812 - £ 0.3897 | 3489 In stock |
0.126 in
3.2 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.1488 - £ 0.1516 | 7779 In stock |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
|
||
| £ 0.1785 - £ 0.1856 | 45994 In stock |
0.157 in
4.0 mm
|
Natural
|
Silicone
|
0.524 in
13.3 mm
|
0.413 in
10.5 mm
|
|
||
| £ 0.3699 - £ 0.3699 | 4681 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.146 - £ 0.146 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
3
|
||
| £ 0.17 - £ 0.17 | 5186 In stock |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.161 in
4.1 mm
|
|
||
| £ 0.5854 - £ 0.5981 | 5413 In stock |
0.193 in
4.9 mm
|
Black
|
EPDM
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| £ 0.1516 - £ 0.1516 | 36000 In stock |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.61 in
15.5 mm
|
0.075 in
1.9 mm
|
|
||
| £ 0.1573 - £ 0.1573 | 7173 In stock |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.118 in
3.0 mm
|
|
||
| £ 0.1691 - £ 0.1718 | Request the lead time here |
0.047 in
1.2 mm
|
Natural
|
Silicone Rubber
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
1
|
||
| £ 0.2296 - £ 0.2452 | Request the lead time here |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| £ 0.1956 - £ 0.2069 | 9372 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.3968 - £ 0.3968 | 3541 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.531 in
13.5 mm
|
|
||
| 10249727 | £ 0.1545 - £ 0.1545 | 14000 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.11 in
2.8 mm
|
|
|
| £ 0.1715 - £ 0.1715 | 12079 In stock |
0.087 in
2.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.142 in
3.6 mm
|
|
||
| 10249802 | £ 0.18 - £ 0.18 | Request the lead time here |
0.11 in
2.8 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
|
| £ 0.1745 - £ 0.1826 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone Rubber
|
0.756 in
19.2 mm
|
0.335 in
8.5 mm
|
1
|
||
| £ 0.163 - £ 0.17 | 43495 In stock |
0.083 in
2.1 mm
|
Blue
|
Silicone
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue