Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3812 - £ 0.3897 | 3489 In stock |
0.126 in
3.2 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.8377 - £ 0.8731 | 405 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.898 in
22.8 mm
|
|
||
| £ 0.1757 - £ 0.1757 | 20996 In stock |
0.055 in
1.4 mm
|
Black
|
EPDM
|
0.65 in
16.5 mm
|
0.091 in
2.3 mm
|
3
|
||
| 10241653 | £ 0.1899 - £ 0.1899 | 1861 In stock |
0.13 in
3.3 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.217 in
5.5 mm
|
|
|
| £ 0.1573 - £ 0.1573 | 7173 In stock |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.118 in
3.0 mm
|
|
||
| £ 0.1516 - £ 0.1573 | 1000 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.634 in
16.1 mm
|
0.154 in
3.9 mm
|
|
||
| £ 0.2792 - £ 0.2792 | 4947 In stock |
0.157 in
4.0 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.402 in
10.2 mm
|
|
||
| 10642771 | £ 0.157 - £ 0.1611 | Request the lead time here |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
0.65 in
16.5 mm
|
0.13 in
3.3 mm
|
1
|
|
| £ 0.4057 - £ 0.9536 | 2250 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.61 in
15.5 mm
|
1
|
||
| £ 0.1743 - £ 0.1743 | 17060 In stock |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
|
||
| £ 0.3855 - £ 0.3855 | 1548 In stock |
0.256 in
6.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.512 in
13.0 mm
|
|
||
| £ 0.2508 - £ 0.2508 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
|
||
| £ 0.163 - £ 0.17 | 118875 In stock |
0.087 in
2.2 mm
|
Blue
|
Silicone
|
0.559 in
14.2 mm
|
0.142 in
3.6 mm
|
|
||
| £ 0.5556 - £ 0.5556 | 9077 In stock |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
||
| £ 0.0518 - £ 0.0541 | 107196 In stock |
0.106 in
2.7 mm
|
Red
|
Silicone
|
0.209 in
5.3 mm
|
0.138 in
3.5 mm
|
|
||
| £ 0.6534 - £ 0.6676 | 2479 In stock |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.386 in
9.8 mm
|
|
||
| £ 0.1488 - £ 0.1488 | 1898 In stock |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.091 in
2.3 mm
|
|
||
| £ 0.2551 - £ 0.2551 | 8474 In stock |
0.11 in
2.8 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.197 in
5.0 mm
|
|
||
| £ 0.1474 - £ 0.1502 | 1132 In stock |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.067 in
1.7 mm
|
|
||
| £ 1.3168 - £ 1.3168 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
3