Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.3699 - £ 0.3699 4681 In stock
6.4 mm
Natural
Silicone
25.4 mm
12.6 mm
£ 0.17 - £ 0.17 5186 In stock
2.4 mm
Natural
Silicone
15.9 mm
4.1 mm
£ 0.2296 - £ 0.2452 Request the lead time here
4.9 mm
Natural
Silicone
22.4 mm
8.9 mm
£ 0.1785 - £ 0.1856 45994 In stock
4.0 mm
Natural
Silicone
13.3 mm
10.5 mm
£ 0.1516 - £ 0.1516 36000 In stock
1.2 mm
Natural
Silicone
15.5 mm
1.9 mm
£ 0.1743 - £ 0.1743 17060 In stock
2.1 mm
Natural
Silicone
31.8 mm
4.0 mm
£ 0.2508 - £ 0.2508 Request the lead time here
3.9 mm
Natural
Silicone
31.8 mm
7.9 mm
£ 0.2806 - £ 0.2934 1449 In stock
4.9 mm
Natural
Silicone
25.6 mm
10.4 mm
£ 0.3812 - £ 0.3897 3489 In stock
3.2 mm
Black
EPDM
23.8 mm
7.0 mm
£ 0.6718 - £ 0.7002 3369 In stock
9.5 mm
Natural
Silicone
25.4 mm
19.6 mm
£ 0.2324 - £ 0.2423 16088 In stock
3.9 mm
Natural
Silicone
25.4 mm
8.5 mm
£ 0.1338 - £ 0.1338 12490 In stock
1.6 mm
Natural
Silicone
15.9 mm
4.0 mm
£ 0.3855 - £ 0.3855 1548 In stock
6.5 mm
Natural
Silicone
25.4 mm
13.0 mm
£ 0.3486 - £ 0.3486 1977 In stock
6.2 mm
Natural
Silicone
25.4 mm
12.0 mm
£ 0.1516 - £ 0.1516 19396 In stock
1.6 mm
Natural
Silicone
15.9 mm
3.2 mm
£ 0.1691 - £ 0.1718 Request the lead time here
1.2 mm
Natural
Silicone Rubber
9.5 mm
1.6 mm
1
£ 0.8377 - £ 0.8731 405 In stock
9.5 mm
Natural
Silicone
25.4 mm
22.8 mm
£ 0.1757 - £ 0.1757 20996 In stock
1.4 mm
Black
EPDM
16.5 mm
2.3 mm
3
£ 1.0786 - £ 1.0786 1598 In stock
9.5 mm
Natural
Silicone
25.4 mm
25.9 mm
£ 0.1899 - £ 0.1899 Request the lead time here
1.6 mm
Black
EPDM
17.8 mm
2.4 mm
3
  • of 7
Masking Pull Plug 12.6 mm 25.4 mm Natural Silicone

10249901

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
4681 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.1 mm 15.9 mm Natural Silicone

10241646

Price Range
£ 0.17 - £ 0.17

Stock Levels
5186 In stock
Attributes
  • d1
    2.4 mm
  • h1
    15.9 mm
  • D
    4.1 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.9 mm 22.4 mm Natural Silicone

10241677

Price Range
£ 0.2452 - £ 0.2296

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 10.5 mm 13.3 mm Natural Silicone

10249871

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
45994 In stock
Attributes
  • d1
    4.0 mm
  • h1
    13.3 mm
  • D
    10.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 1.9 mm 15.5 mm Natural Silicone

10241714

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
36000 In stock
Attributes
  • d1
    1.2 mm
  • h1
    15.5 mm
  • D
    1.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.0 mm 31.8 mm Natural Silicone

10249796

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
17060 In stock
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.9 mm 31.8 mm Natural Silicone

10249833

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 10.4 mm 25.6 mm Natural Silicone

10249864

Price Range
£ 0.2934 - £ 0.2806

Stock Levels
1449 In stock
Attributes
  • d1
    4.9 mm
  • h1
    25.6 mm
  • D
    10.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.0 mm 23.8 mm Black EPDM

10250044

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
3489 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 19.6 mm 25.4 mm Natural Silicone

10249956

Price Range
£ 0.7002 - £ 0.6718

Stock Levels
3369 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    19.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.5 mm 25.4 mm Natural Silicone

10249840

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
16088 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    8.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.0 mm 15.9 mm Natural Silicone

10249789

Price Range
£ 0.1338 - £ 0.1338

Stock Levels
12490 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 13.0 mm 25.4 mm Natural Silicone

10249918

Price Range
£ 0.3855 - £ 0.3855

Stock Levels
1548 In stock
Attributes
  • d1
    6.5 mm
  • h1
    25.4 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 12.0 mm 25.4 mm Natural Silicone

10249895

Price Range
£ 0.3486 - £ 0.3486

Stock Levels
1977 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.2 mm 15.9 mm Natural Silicone

10249741

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
19396 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.2 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 1.6 mm 9.5 mm Natural Silicone Rubber

10449608

Price Range
£ 0.1718 - £ 0.1691

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Type
    1
  • Material
    Silicone Rubber
Masking Pull Plug 22.8 mm 25.4 mm Natural Silicone

10249963

Price Range
£ 0.8731 - £ 0.8377

Stock Levels
405 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    22.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.3 mm 16.5 mm Black EPDM

10377628

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
20996 In stock
Attributes
  • d1
    1.4 mm
  • h1
    16.5 mm
  • D
    2.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 25.9 mm 25.4 mm Natural Silicone

10249970

Price Range
£ 1.0786 - £ 1.0786

Stock Levels
1598 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    25.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.4 mm 17.8 mm Black EPDM

10377635

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Type
    3
  • Material
    EPDM