Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.0786 - £ 1.0786 | 1598 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
1.02 in
25.9 mm
|
|
||
| £ 0.1899 - £ 0.1899 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
3
|
||
| £ 0.8377 - £ 0.8731 | 405 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.898 in
22.8 mm
|
|
||
| £ 0.146 - £ 0.146 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
3
|
||
| £ 0.3699 - £ 0.3699 | 4681 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.3855 - £ 0.3855 | 1548 In stock |
0.256 in
6.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.512 in
13.0 mm
|
|
||
| £ 0.6718 - £ 0.7002 | Request the lead time here |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.772 in
19.6 mm
|
|
||
| £ 0.3486 - £ 0.3486 | 1977 In stock |
0.244 in
6.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.5258 - £ 0.5485 | 2300 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
|
||
| £ 0.1757 - £ 0.1757 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
EPDM
|
0.65 in
16.5 mm
|
0.091 in
2.3 mm
|
3
|
||
| £ 0.2168 - £ 0.2168 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.252 in
6.4 mm
|
3
|
||
| £ 0.4057 - £ 0.9536 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.61 in
15.5 mm
|
1
|
||
| £ 0.3104 - £ 0.3104 | 19500 In stock |
0.094 in
2.4 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
3
|
||
| £ 0.2197 - £ 0.2197 | 2000 In stock |
0.094 in
2.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.13 in
3.3 mm
|
3
|
||
| £ 0.1488 - £ 0.1516 | 7779 In stock |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
|
||
| £ 0.17 - £ 0.17 | 5186 In stock |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.161 in
4.1 mm
|
|
||
| £ 0.1956 - £ 0.2069 | 13372 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.3968 - £ 0.3968 | 3541 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.531 in
13.5 mm
|
|
||
| £ 0.1658 - £ 0.1658 | Request the lead time here |
0.11 in
2.8 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.197 in
5.0 mm
|
|
||
| 10241653 | £ 0.1899 - £ 0.1899 | 2861 In stock |
0.13 in
3.3 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.217 in
5.5 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue