Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.1356 - £ 0.1356 11236 In stock
8.9 mm
Pink
Silicone
30.7 mm
12.0 mm
1
£ 0.1933 - £ 0.1933 43410 In stock
10.7 mm
Green
Silicone
31.2 mm
13.7 mm
1
£ 0.294 - £ 0.294 8500 In stock
13.9 mm
Red
Silicone
28.9 mm
16.9 mm
1
£ 1.0494 - £ 1.0494 750 In stock
6.4 mm
Black
EPDM
25.4 mm
13.5 mm
£ 0.167 - £ 0.167 34415 In stock
3.3 mm
Black
EPDM
25.4 mm
6.5 mm
3
  • of 7
Masking Pull Plug 12.0 mm 30.7 mm Pink Silicone

10350638

Price Range
£ 0.1356 - £ 0.1356

Stock Levels
11236 In stock
Attributes
  • d1
    8.9 mm
  • h1
    30.7 mm
  • D
    12.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 13.7 mm 31.2 mm Green Silicone

10350645

Price Range
£ 0.1933 - £ 0.1933

Stock Levels
43410 In stock
Attributes
  • d1
    10.7 mm
  • h1
    31.2 mm
  • D
    13.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 16.9 mm 28.9 mm Red Silicone

10350683

Price Range
£ 0.294 - £ 0.294

Stock Levels
8500 In stock
Attributes
  • d1
    13.9 mm
  • h1
    28.9 mm
  • D
    16.9 mm
  • Type
    1
  • Material
    Silicone
Pull Plug 13.46 mm 25.40 mm EPDM Black

10606995

Price Range
£ 1.0494 - £ 1.0494

Stock Levels
750 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 6.53 mm 25.40 mm Black EPDM

10605554

Price Range
£ 0.167 - £ 0.167

Stock Levels
34415 In stock
Attributes
  • d1
    3.3 mm
  • h1
    25.4 mm
  • D
    6.5 mm
  • Type
    3
  • Material
    EPDM