Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.6534 - £ 0.6676 2479 In stock
3.9 mm
Black
EPDM
25.4 mm
9.8 mm
£ 0.2069 - £ 0.2069 Request the lead time here
1.5 mm
Black
EPDM
17.8 mm
3.8 mm
3
£ 0.2735 - £ 0.2735 Request the lead time here
3.2 mm
Black
EPDM
26.0 mm
5.5 mm
3
£ 0.5953 - £ 0.5953 Request the lead time here
3.9 mm
Black
EPDM
31.8 mm
7.9 mm
3
£ 0.3486 - £ 0.3486 1977 In stock
6.2 mm
Natural
Silicone
25.4 mm
12.0 mm
£ 0.2508 - £ 0.2508 Request the lead time here
3.9 mm
Natural
Silicone
31.8 mm
7.9 mm
£ 0.1998 - £ 0.1998 Request the lead time here
2.0 mm
Black
EPDM
15.8 mm
3.5 mm
3
£ 0.2026 - £ 0.2026 Request the lead time here
2.1 mm
Black
EPDM
25.4 mm
2.7 mm
3
£ 0.3968 - £ 0.3968 3541 In stock
6.4 mm
Natural
Silicone
25.4 mm
13.5 mm
£ 0.1956 - £ 0.2069 13372 In stock
3.2 mm
Natural
Silicone
23.8 mm
7.0 mm
£ 0.1488 - £ 0.1516 7779 In stock
1.3 mm
Natural
Silicone
17.8 mm
2.4 mm
£ 0.2296 - £ 0.2452 Request the lead time here
4.9 mm
Natural
Silicone
22.4 mm
8.9 mm
£ 0.17 - £ 0.17 5186 In stock
2.4 mm
Natural
Silicone
15.9 mm
4.1 mm
10249802 £ 0.18 - £ 0.18 Request the lead time here
2.8 mm
Natural
Silicone
25.4 mm
5.0 mm
10249727 £ 0.1545 - £ 0.1545 14000 In stock
1.6 mm
Natural
Silicone
25.4 mm
2.8 mm
£ 0.1516 - £ 0.1516 Request the lead time here
1.2 mm
Natural
Silicone
15.5 mm
1.9 mm
£ 0.1573 - £ 0.1573 Request the lead time here
2.1 mm
Natural
Silicone
25.4 mm
3.0 mm
£ 0.1715 - £ 0.1715 Request the lead time here
2.2 mm
Natural
Silicone
15.9 mm
3.6 mm
£ 0.1516 - £ 0.1573 Request the lead time here
1.6 mm
Natural
Silicone
16.1 mm
3.9 mm
£ 0.1913 - £ 0.1913 1331 In stock
3.2 mm
Natural
Silicone
25.4 mm
5.7 mm
  • of 7
Masking Pull Plug 9.8 mm 25.4 mm Black EPDM

10250075

Price Range
£ 0.6676 - £ 0.6534

Stock Levels
2479 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 3.8 mm 17.8 mm Black EPDM

10377710

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • d1
    1.5 mm
  • h1
    17.8 mm
  • D
    3.8 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 5.5 mm 26.0 mm Black EPDM

10377741

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    26.0 mm
  • D
    5.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 7.9 mm 31.8 mm Black EPDM

10377765

Price Range
£ 0.5953 - £ 0.5953

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 12.0 mm 25.4 mm Natural Silicone

10249895

Price Range
£ 0.3486 - £ 0.3486

Stock Levels
1977 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.9 mm 31.8 mm Natural Silicone

10249833

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.5 mm 15.8 mm Black EPDM

10377697

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0 mm
  • h1
    15.8 mm
  • D
    3.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 2.7 mm 25.4 mm Black EPDM

10377642

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    2.7 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 13.5 mm 25.4 mm Natural Silicone

10241707

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
3541 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.0 mm 23.8 mm Natural Silicone

10241660

Price Range
£ 0.2069 - £ 0.1956

Stock Levels
13372 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.4 mm 17.8 mm Natural Silicone

10241639

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
7779 In stock
Attributes
  • d1
    1.3 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.9 mm 22.4 mm Natural Silicone

10241677

Price Range
£ 0.2452 - £ 0.2296

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.1 mm 15.9 mm Natural Silicone

10241646

Price Range
£ 0.17 - £ 0.17

Stock Levels
5186 In stock
Attributes
  • d1
    2.4 mm
  • h1
    15.9 mm
  • D
    4.1 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 25.4 mm Natural Silicone

10249802

Price Range
£ 0.18 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.8 mm 25.4 mm Natural Silicone

10249727

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
14000 In stock
Attributes
  • d1
    1.6 mm
  • h1
    25.4 mm
  • D
    2.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 1.9 mm 15.5 mm Natural Silicone

10241714

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    15.5 mm
  • D
    1.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.0 mm 25.4 mm Natural Silicone

10249734

Price Range
£ 0.1573 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    3.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.6 mm 15.9 mm Natural Silicone

10249765

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • d1
    2.2 mm
  • h1
    15.9 mm
  • D
    3.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.9 mm 16.1 mm Natural Silicone

10249772

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    16.1 mm
  • D
    3.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.7 mm 25.4 mm Natural Silicone

10249819

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
1331 In stock
Attributes
  • d1
    3.2 mm
  • h1
    25.4 mm
  • D
    5.7 mm
  • Material
    Silicone
  • Colour
    Natural