Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 461591 | £ 0.1545 - £ 0.1545 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.11 in
2.8 mm
|
1
|
|
| £ 0.1488 - £ 0.1516 | 1000 In stock |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
1
|
||
| £ 0.1956 - £ 0.2069 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.3968 - £ 0.3968 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.531 in
13.5 mm
|
1
|
||
| £ 0.1715 - £ 0.1715 | 796 In stock |
0.087 in
2.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.142 in
3.6 mm
|
1
|
||
| £ 0.1658 - £ 0.1658 | Request the lead time here |
0.11 in
2.8 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.1745 - £ 0.1826 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
0.756 in
19.2 mm
|
0.335 in
8.5 mm
|
1
|
||
| £ 0.1785 - £ 0.1856 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Silicone
|
0.524 in
13.3 mm
|
0.413 in
10.5 mm
|
1
|
||
| £ 0.3699 - £ 0.3699 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
1
|
||
| £ 0.3296 - £ 0.3669 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.469 in
11.9 mm
|
1
|
||
| £ 0.2792 - £ 0.2792 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.402 in
10.2 mm
|
1
|
||
| £ 0.17 - £ 0.17 | Request the lead time here |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.161 in
4.1 mm
|
1
|
||
| £ 0.2296 - £ 0.2452 | Request the lead time here |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
1
|
||
| 39718 | £ 0.1899 - £ 0.1899 | 700 In stock |
0.13 in
3.3 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.217 in
5.5 mm
|
1
|
|
| 461599 | £ 0.18 - £ 0.18 | Request the lead time here |
0.11 in
2.8 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
1
|
|
| £ 0.146 - £ 0.146 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
3
|
||
| £ 0.1516 - £ 0.1516 | 5850 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
1
|
||
| £ 0.1338 - £ 0.1338 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.1516 - £ 0.1573 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.634 in
16.1 mm
|
0.154 in
3.9 mm
|
1
|
||
| £ 0.1913 - £ 0.1913 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.224 in
5.7 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue