Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.5854 - £ 0.5981 | 5413 In stock |
0.193 in
4.9 mm
|
Black
|
EPDM
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| £ 0.5258 - £ 0.5485 | 2300 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
|
||
| £ 0.591 - £ 0.6165 | 825 In stock |
0.535 in
13.6 mm
|
White
|
Silicone
|
0.551 in
14.0 mm
|
0.685 in
17.4 mm
|
|
||
| £ 0.3104 - £ 0.6963 | Request the lead time here |
|
Blue
|
Silicone
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
||
| £ 0.146 - £ 0.146 | 17572 In stock |
0.063 in
1.6 mm
|
Grey
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.3841 - £ 0.3926 | 2142 In stock |
0.311 in
7.9 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.571 in
14.5 mm
|
1
|
||
| £ 0.0471 - £ 0.0524 | 35445 In stock |
|
Green
|
EPDM
|
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
2
|
||
| £ 0.0452 - £ 0.0503 | 360752 In stock |
|
Black
|
EPDM
|
0.236 in
6.0 mm
|
0.126 in
3.2 mm
|
2
|
||
| £ 0.5627 - £ 1.3155 | 975 In stock |
|
Black
|
Silicone
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
|
||
| £ 0.2551 - £ 0.2593 | 12170 In stock |
0.154 in
3.9 mm
|
Blue
|
Silicone
|
2 in
50.8 mm
|
0.386 in
9.8 mm
|
1
|
||
| £ 0.1326 - £ 0.1382 | 1749 In stock |
0.283 in
7.2 mm
|
Purple
|
Silicone
|
0.295 in
7.5 mm
|
0.331 in
8.4 mm
|
|
||
| £ 0.2636 - £ 0.2749 | Request the lead time here |
0.335 in
8.5 mm
|
Green
|
Silicone
|
0.803 in
20.4 mm
|
0.445 in
11.3 mm
|
|
||
| 10240618 | £ 0.1871 - £ 0.1956 | 6500 In stock |
0.197 in
5.0 mm
|
Green
|
Silicone
|
0.268 in
6.8 mm
|
0.307 in
7.8 mm
|
|
|
| £ 0.5995 - £ 0.5995 | 31998 In stock |
0.256 in
6.5 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.335 in
8.5 mm
|
3
|
||
| £ 0.5556 - £ 0.5556 | 9077 In stock |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
||
| £ 0.2168 - £ 0.2168 | 9528 In stock |
0.118 in
3.0 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.252 in
6.4 mm
|
3
|
||
| £ 0.2551 - £ 0.2551 | 8474 In stock |
0.11 in
2.8 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.197 in
5.0 mm
|
|
||
| £ 1.1041 - £ 1.1509 | 103 In stock |
0.898 in
22.8 mm
|
Grey
|
Silicone
|
0.63 in
16.0 mm
|
0.949 in
24.1 mm
|
|
||
| 10241035 | £ 0.1029 - £ 0.1071 | Request the lead time here |
0.209 in
5.3 mm
|
Clear
|
Silicone
|
0.295 in
7.5 mm
|
0.248 in
6.3 mm
|
|
|
| £ 0.6123 - £ 0.625 | 3556 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1.126 in
28.6 mm
|
0.728 in
18.5 mm
|
1