Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6534 - £ 0.6676 | 2479 In stock |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.386 in
9.8 mm
|
|
||
| £ 0.3104 - £ 0.3104 | 19500 In stock |
0.094 in
2.4 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
3
|
||
| £ 0.5953 - £ 0.5953 | 7564 In stock |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
3
|
||
| £ 0.2735 - £ 0.2735 | 11343 In stock |
0.126 in
3.2 mm
|
Black
|
EPDM
|
1.024 in
26.0 mm
|
0.217 in
5.5 mm
|
3
|
||
| 10606858 | £ 1.3179 - £ 1.3425 | 948 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1.248 in
31.7 mm
|
0.709 in
18.0 mm
|
3
|
|
| £ 0.8905 - £ 0.909 | 1138 In stock |
0.244 in
6.2 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
3
|
||
| £ 1.2083 - £ 1.2083 | 27 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.709 in
18.0 mm
|
3
|
||
| £ 0.8351 - £ 0.8523 | 1750 In stock |
0.157 in
4.0 mm
|
Black
|
EPDM
|
0.72 in
18.3 mm
|
0.413 in
10.5 mm
|
3
|
||
| £ 0.2664 - £ 0.2721 | 6996 In stock |
0.11 in
2.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| £ 1.0494 - £ 1.0494 | 750 In stock |
0.252 in
6.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.531 in
13.5 mm
|
|
||
| £ 0.167 - £ 0.167 | 34415 In stock |
0.13 in
3.3 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.256 in
6.5 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue