Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10240618 | £ 0.1871 - £ 0.1956 | Request the lead time here |
0.197 in
5.0 mm
|
Green
|
Silicone
|
0.268 in
6.8 mm
|
0.307 in
7.8 mm
|
|
|
| £ 0.3104 - £ 0.6963 | Request the lead time here |
|
Blue
|
Silicone
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
||
| £ 0.5627 - £ 1.3155 | Request the lead time here |
|
Black
|
Silicone
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
|
||
| £ 0.4124 - £ 0.4294 | Request the lead time here |
0.406 in
10.3 mm
|
Purple
|
Silicone
|
0.457 in
11.6 mm
|
0.512 in
13.0 mm
|
|
||
| £ 0.9822 - £ 1.0233 | Request the lead time here |
0.669 in
17.0 mm
|
Blue
|
Silicone
|
0.709 in
18.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.264 in
6.7 mm
|
Red
|
Silicone
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
|
||
| £ 1.0588 - £ 2.4317 | Request the lead time here |
|
Red
|
Silicone
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|
||
| £ 0.2551 - £ 0.2593 | 12170 In stock |
0.154 in
3.9 mm
|
Blue
|
Silicone
|
2 in
50.8 mm
|
0.386 in
9.8 mm
|
1
|
||
| £ 0.7498 - £ 0.7654 | 300 In stock |
0.429 in
10.9 mm
|
Pink
|
Silicone
|
1.5 in
38.1 mm
|
0.807 in
20.5 mm
|
1
|
||
| £ 0.2126 - £ 0.2168 | 3494 In stock |
0.146 in
3.7 mm
|
Natural
|
Silicone
|
2 in
50.8 mm
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.6123 - £ 0.625 | 3556 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1.126 in
28.6 mm
|
0.728 in
18.5 mm
|
1
|
||
| £ 0.3486 - £ 0.3557 | Request the lead time here |
0.252 in
6.4 mm
|
Green
|
Silicone
|
2 in
50.8 mm
|
0.496 in
12.6 mm
|
1
|
||
| £ 0.3841 - £ 0.3926 | 2142 In stock |
0.311 in
7.9 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.571 in
14.5 mm
|
1
|
||
| £ 0.0491 - £ 0.0546 | 124821 In stock |
|
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
2
|
||
| £ 0.1488 - £ 0.1516 | 7779 In stock |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.701 in
17.8 mm
|
0.094 in
2.4 mm
|
|
||
| £ 0.1743 - £ 0.1743 | Request the lead time here |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
|
||
| £ 0.1745 - £ 0.1826 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone Rubber
|
0.756 in
19.2 mm
|
0.335 in
8.5 mm
|
1
|
||
| £ 0.2324 - £ 0.2423 | 16088 In stock |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
||
| £ 0.3486 - £ 0.3486 | 1977 In stock |
0.244 in
6.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.1601 - £ 0.1601 | 20418 In stock |
0.094 in
2.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.13 in
3.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue