Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3019 - £ 0.3019 | 515 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.3719 - £ 0.3719 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.3416 - £ 0.3416 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.6307 - £ 0.6307 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
3.15 in
80.0 mm
|
Slotted Drive
|
||
| £ 0.6846 - £ 0.6846 | 650 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.1408 - £ 0.1431 | 27840 In stock |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.1401 - £ 0.1431 | 8966 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 4.3373 - £ 4.4365 | Request the lead time here |
|
M5
|
Light Brown
|
PEEK
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 1.2119 - £ 1.2615 | Request the lead time here |
|
M1.6
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 0.0587 - £ 0.1157 | Request the lead time here |
|
M2.5
|
Natural
|
Stainless Steel
|
0.236 in
6.0 mm
|
Star Drive
|
||
| £ 0.2392 - £ 0.2489 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 1.2119 - £ 1.2615 | Request the lead time here |
|
M1.2
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
Crossed Drive
|
||
| £ 5.287 - £ 5.4004 | Request the lead time here |
|
M6
|
Light Brown
|
PEEK
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 2.1261 - £ 2.2112 | Request the lead time here |
|
M2.6
|
Light Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 7.7675 - £ 7.9376 | Request the lead time here |
|
M6
|
Light Brown
|
PEEK
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 2.6789 - £ 2.7356 | 88 In stock |
|
M4
|
Light Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 1.8143 - £ 1.8993 | 2990 In stock |
|
M3
|
Light Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 6.6052 - £ 6.7469 | Request the lead time here |
|
M6
|
Light Brown
|
PEEK
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 2.1261 - £ 2.2112 | 53 In stock |
|
M4
|
Light Brown
|
PEEK
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 1.5166 - £ 1.5733 | 140 In stock |
|
M3
|
Light Brown
|
PEEK
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue