10162170
NMS-408
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2489 |
| 5000 - 9999 | £ 0.2447 |
| 10000 + | £ 0.2392 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.291 in |
|---|---|
| Head Diameter | 7.4 mm |
| Head Height | 0.11 in |
| Head Height | 2.8 mm |
| Thread Size | M4 |
| Pitch Diameter | 0.028 in |
| Pitch Diameter | 0.7 mm |
| Thread Length | 0.315 in |
| Thread Length | 8.0 mm |
| Head Type | Ultra Low Head |
| Drive Type | Crossed Drive |
| Material | Nylon |
| Finish | No Finish |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Specifications | UL94 V-2 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue