Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1792 - £ 0.2213 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
0.748 in
19.0 mm
|
|
||
| £ 0.1643 - £ 0.2029 | Request the lead time here |
|
M8 x 1.25
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
|
||
| £ 0.0325 - £ 0.0401 | Request the lead time here |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
| £ 0.0489 - £ 0.0604 | Request the lead time here |
|
M5 x 0.8
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
|
||
| £ 0.057 - £ 0.0703 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
|
||
| £ 0.0598 - £ 0.0739 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
|
||
| £ 0.0401 - £ 0.0496 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
|
||
| £ 0.06 - £ 0.074 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
|
||
| £ 0.1657 - £ 0.2046 | Request the lead time here |
|
M8 x 1.25
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
|
||
| £ 0.0324 - £ 0.04 | Request the lead time here |
|
M4 x 0.7
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
|
||
| £ 0.035 - £ 0.0432 | 3000 In stock |
|
M5 x 0.8
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
||
| £ 0.0723 - £ 0.0892 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
|
||
| £ 0.0436 - £ 0.0538 | 5000 In stock |
|
M4 x 0.7
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
|
||
| £ 0.2036 - £ 0.2513 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
|
||
| £ 0.2437 - £ 0.3008 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
2.362 in
60.0 mm
|
|
||
| £ 0.0294 - £ 0.0362 | 7000 In stock |
|
M3
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
|
||
| £ 0.0598 - £ 0.0739 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
|
M3 x 0.5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
| £ 0.0598 - £ 0.0739 | Request the lead time here |
|
M6 x 1.0
|
Natural
|
Nylon
|
0.866 in
22.0 mm
|
|
||
| £ 0.1882 - £ 0.2323 | Request the lead time here |
|
M10 x 1.5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue