Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
589 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
£ 0.038 - £ 0.0469 2000 In stock
M5 x 0.8
Natural
Nylon
12.0 mm
£ 0.0325 - £ 0.0401 Request the lead time here
M4 x 0.7
Natural
Nylon
16.0 mm
£ 0.0315 - £ 0.039 Request the lead time here
M3.5 x 0.6
Natural
Nylon
16.0 mm
£ 0.0418 - £ 0.0516 Request the lead time here
M4 x 0.7
Natural
Nylon
30.0 mm
£ 0.0357 - £ 0.0372 995 In stock
#4-40
Natural
Nylon
4.8 mm
Slotted Drive
£ 0.0298 - £ 0.0368 2000 In stock
#8-32
Natural
Nylon
11.1 mm
Slotted Drive
£ 0.0481 - £ 0.0594 1000 In stock
M5 x 0.8
Natural
Nylon
12.0 mm
£ 0.038 - £ 0.0469 Request the lead time here
M5 x 0.8
Natural
Nylon
16.0 mm
£ 0.0306 - £ 0.0378 1000 In stock
M3 x 0.5
Natural
Nylon
25.0 mm
£ 0.0469 - £ 0.0579 Request the lead time here
M4 x 0.7
Natural
Nylon
40.0 mm
£ 0.0598 - £ 0.0739 500 In stock
M6 x 1.0
Natural
Nylon
25.0 mm
£ 0.0723 - £ 0.0892 Request the lead time here
M6 x 1.0
Natural
Nylon
60.0 mm
£ 0.0302 - £ 0.0373 Request the lead time here
M3.5 x 0.6
Natural
Nylon
5.0 mm
£ 0.0388 - £ 0.0479 Request the lead time here
M5 x 0.8
Natural
Nylon
15.0 mm
£ 0.0522 - £ 0.0645 Request the lead time here
M5 x 0.8
Natural
Nylon
40.0 mm
£ 0.1772 - £ 0.2188 Request the lead time here
M8 x 1.25
Natural
Nylon
50.0 mm
£ 0.1363 - £ 0.1683 500 In stock
M6 x 1.0
Natural
Nylon
70.0 mm
£ 0.0306 - £ 0.0378 Request the lead time here
M3.5 x 0.6
Natural
Nylon
8.0 mm
£ 0.1226 - £ 0.1514 2000 In stock
M8 x 1.25
Natural
Nylon
20.0 mm
£ 0.1882 - £ 0.2323 Request the lead time here
M10 x 1.5
Natural
Nylon
25.0 mm
  • of 30
Screw M5 x 0.8 12.0 mm Nylon Natural

10398890

Price Range
£ 0.0469 - £ 0.038

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5 x 0.8
  • Thread Length
    12.0 mm
  • Material
    Nylon
Screw M4 x 0.7 16.0 mm Nylon Natural

10398227

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Thread Length
    16.0 mm
  • Material
    Nylon
Screw M3.5 x 0.6 16.0 mm Nylon Natural

10397862

Price Range
£ 0.039 - £ 0.0315

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    16.0 mm
  • Material
    Nylon
Screw M4 x 0.7 30.0 mm Nylon Natural

10398364

Price Range
£ 0.0516 - £ 0.0418

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4 x 0.7
  • Thread Length
    30.0 mm
  • Material
    Nylon
Screw Slotted Drive #4-40 0.188 in Nylon Natural

10323731

Price Range
£ 0.0372 - £ 0.0357

Stock Levels
995 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.5 mm
  • Thread Size
    #4-40
  • Thread Length
    4.8 mm
  • Head Type
    Pan Head
Screw Slotted Drive #8-32 0.438 in Nylon Natural

10324301

Price Range
£ 0.0368 - £ 0.0298

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Head Height
    2.4 mm
  • Thread Size
    #8-32
  • Thread Length
    11.1 mm
  • Head Type
    Pan Head
Screw M5 x 0.8 12.0 mm Nylon Natural

10398807

Price Range
£ 0.0594 - £ 0.0481

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5 x 0.8
  • Thread Length
    12.0 mm
  • Material
    Nylon
Screw M5 x 0.8 16.0 mm Nylon Natural

10398814

Price Range
£ 0.0469 - £ 0.038

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5 x 0.8
  • Thread Length
    16.0 mm
  • Material
    Nylon
Screw M3 x 0.5 25.0 mm Nylon Natural

10397299

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3 x 0.5
  • Thread Length
    25.0 mm
  • Material
    Nylon
Screw M4 x 0.7 40.0 mm Nylon Natural

10398272

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4 x 0.7
  • Thread Length
    40.0 mm
  • Material
    Nylon
Screw M6 x 1.0 25.0 mm Nylon Natural

10399477

Price Range
£ 0.0739 - £ 0.0598

Stock Levels
500 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6 x 1.0
  • Thread Length
    25.0 mm
  • Material
    Nylon
Screw M6 x 1.0 60.0 mm Nylon Natural

10399675

Price Range
£ 0.0892 - £ 0.0723

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6 x 1.0
  • Thread Length
    60.0 mm
  • Material
    Nylon
Screw M3.5 x 0.6 5.0 mm Nylon Natural

10397800

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    5.0 mm
  • Material
    Nylon
Screw M5 x 0.8 15.0 mm Nylon Natural

10398906

Price Range
£ 0.0479 - £ 0.0388

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5 x 0.8
  • Thread Length
    15.0 mm
  • Material
    Nylon
Screw M5 x 0.8 40.0 mm Nylon Natural

10398968

Price Range
£ 0.0645 - £ 0.0522

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5 x 0.8
  • Thread Length
    40.0 mm
  • Material
    Nylon
Screw M8 x 1.25 50.0 mm Nylon Natural

10400036

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8 x 1.25
  • Thread Length
    50.0 mm
  • Material
    Nylon
Screw M6 x 1.0 70.0 mm Nylon Natural

10399682

Price Range
£ 0.1683 - £ 0.1363

Stock Levels
500 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6 x 1.0
  • Thread Length
    70.0 mm
  • Material
    Nylon
Screw M3.5 x 0.6 8.0 mm Nylon Natural

10397831

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    8.0 mm
  • Material
    Nylon
Screw M8 x 1.25 20.0 mm Nylon Natural

10399941

Price Range
£ 0.1514 - £ 0.1226

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8 x 1.25
  • Thread Length
    20.0 mm
  • Material
    Nylon
Screw M10 x 1.5 25.0 mm Nylon Natural

10400272

Price Range
£ 0.2323 - £ 0.1882

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M10 x 1.5
  • Thread Length
    25.0 mm
  • Material
    Nylon