Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
589 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
10049327 £ 0.0951 - £ 0.0951 353 In stock
0.7 mm
M4
Natural
Nylon
8.0 mm
Crossed Drive
10049242 £ 0.0946 - £ 0.0946 11656 In stock
0.5 mm
M3
Natural
Nylon
8.0 mm
Crossed Drive
£ 0.103 - £ 0.103 16 In stock
0.7 mm
M4
Natural
Nylon
16.0 mm
Crossed Drive
£ 0.138 - £ 0.1408 25000 In stock
0.7 mm
M4
Natural
Nylon
40.0 mm
Crossed Drive
10049303 £ 0.1247 - £ 0.1247 15891 In stock
0.5 mm
M3
Natural
Nylon
30.0 mm
Crossed Drive
£ 0.103 - £ 0.103 2845 In stock
0.7 mm
M4
Natural
Nylon
6.0 mm
Crossed Drive
£ 0.0951 - £ 0.0951 1120 In stock
0.7 mm
M4
Natural
Nylon
12.0 mm
Crossed Drive
£ 0.103 - £ 0.103 413 In stock
0.5 mm
M3
Natural
Nylon
20.0 mm
Crossed Drive
£ 0.0587 - £ 0.1157 Request the lead time here
M2.5
Natural
Stainless Steel
6.0 mm
Star Drive
£ 0.0621 - £ 0.1222 Request the lead time here
M2.5
Natural
Stainless Steel
10.0 mm
Star Drive
£ 0.0676 - £ 0.1264 Request the lead time here
M3
Natural
Stainless Steel
6.0 mm
Star Drive
£ 0.0597 - £ 0.1178 Request the lead time here
M2.5
Natural
Stainless Steel
8.0 mm
Star Drive
£ 0.3812 - £ 0.3812 18000 In stock
1.3 mm
M8
Natural
Nylon
35.0 mm
Slotted Drive
£ 0.6647 - £ 0.6647 4999 In stock
1.5 mm
M10
Natural
Nylon
20.0 mm
Slotted Drive
£ 0.05 - £ 0.05 Request the lead time here
0.5 mm
M3
Natural
Nylon
5.0 mm
Slotted Drive
£ 0.3189 - £ 0.326 4699 In stock
1.0 mm
M6
Natural
Nylon
50.0 mm
Slotted Drive
10052822 £ 0.2863 - £ 0.2863 4294 In stock
1.3 mm
M8
Natural
Nylon
16.0 mm
Slotted Drive
£ 0.2608 - £ 0.2608 2600 In stock
1.0 mm
M6
Natural
Nylon
40.0 mm
Slotted Drive
£ 0.1715 - £ 0.1743 284000 In stock
1.0 mm
M6
Natural
Nylon
6.5 mm
Slotted Drive
£ 0.3855 - £ 0.394 3663 In stock
1.0 mm
M6
Natural
Nylon
60.0 mm
Slotted Drive
  • of 30
Screw Crossed Drive M4 8.0 mm Nylon Natural

10049327

Price Range
£ 0.0951 - £ 0.0951

Stock Levels
353 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M3 8.0 mm Nylon Natural

10049242

Price Range
£ 0.0946 - £ 0.0946

Stock Levels
11656 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M4 16.0 mm Nylon Natural

10049358

Price Range
£ 0.103 - £ 0.103

Stock Levels
16 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M4 40.0 mm Nylon Natural

10049396

Price Range
£ 0.1408 - £ 0.138

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    40.0 mm
Screw Crossed Drive M3 30.0 mm Nylon Natural

10049303

Price Range
£ 0.1247 - £ 0.1247

Stock Levels
15891 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    30.0 mm
Screw Crossed Drive M4 6.0 mm Nylon Natural

10049310

Price Range
£ 0.103 - £ 0.103

Stock Levels
2845 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M4 12.0 mm Nylon Natural

10049341

Price Range
£ 0.0951 - £ 0.0951

Stock Levels
1120 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Screw Crossed Drive M3 20.0 mm Nylon Natural

10049280

Price Range
£ 0.103 - £ 0.103

Stock Levels
413 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Screw Star Drive M2.5 6.0 mm Stainless Steel Natural

10632574

Price Range
£ 0.1157 - £ 0.0587

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Size
    M2.5
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Star Drive M2.5 10.0 mm Stainless Steel Natural

10643341

Price Range
£ 0.1222 - £ 0.0621

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Size
    M2.5
  • Thread Length
    10.0 mm
  • Head Type
    Pan Head
Screw Star Drive M3 6.0 mm Stainless Steel Natural

10544273

Price Range
£ 0.1264 - £ 0.0676

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Head Type
    Pan Head
Screw Star Drive M2.5 8.0 mm Stainless Steel Natural

10632581

Price Range
£ 0.1178 - £ 0.0597

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Size
    M2.5
  • Thread Length
    8.0 mm
  • Head Type
    Pan Head
Screw Slotted Drive M8 35.0 mm Nylon Natural

10052860

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
18000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    35.0 mm
Screw Slotted Drive M10 20.0 mm Nylon Natural

10052884

Price Range
£ 0.6647 - £ 0.6647

Stock Levels
4999 In stock
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M3 5.0 mm Nylon Natural

10052921

Price Range
£ 0.05 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
Screw Slotted Drive M6 50.0 mm Nylon Natural

10052785

Price Range
£ 0.326 - £ 0.3189

Stock Levels
4699 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    50.0 mm
Screw Slotted Drive M8 16.0 mm Nylon Natural

10052822

Price Range
£ 0.2863 - £ 0.2863

Stock Levels
4294 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M6 40.0 mm Nylon Natural

10052778

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
2600 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    40.0 mm
Screw Slotted Drive M6 6.5 mm Nylon Natural

10052693

Price Range
£ 0.1743 - £ 0.1715

Stock Levels
284000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Screw Slotted Drive M6 60.0 mm Nylon Natural

10052792

Price Range
£ 0.394 - £ 0.3855

Stock Levels
3663 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    60.0 mm