Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0288 - £ 0.0356 1000 In stock
M2 x 0.4
2.3 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M2.5 x 0.45
2.9 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M2 x 0.4
23.3 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3 x 0.5
21.9 mm
Slotted Drive
£ 0.034 - £ 0.0419 Request the lead time here
M3 x 0.5
38.9 mm
Slotted Drive
£ 0.0489 - £ 0.0604 Request the lead time here
M5 x 0.8
26.1 mm
Slotted Drive
£ 0.034 - £ 0.0419 2000 In stock
M3.5 x 0.6
31.9 mm
Slotted Drive
£ 0.0324 - £ 0.0401 Request the lead time here
M4 x 0.7
11.3 mm
Slotted Drive
£ 0.0465 - £ 0.0574 Request the lead time here
M4 x 0.7
31.3 mm
Slotted Drive
£ 0.2437 - £ 0.3008 Request the lead time here
M10 x 1.5
52.7 mm
Slotted Drive
£ 0.0294 - £ 0.0362 3000 In stock
M3 x 0.5
5.6 mm
Slotted Drive
£ 0.0317 - £ 0.0392 1000 In stock
M3.5 x 0.6
16.9 mm
Slotted Drive
£ 0.0578 - £ 0.0714 500 In stock
M6 x 1.0
20.3 mm
Slotted Drive
£ 0.0315 - £ 0.039 1000 In stock
M3.5 x 0.6
12.9 mm
Slotted Drive
£ 0.0373 - £ 0.046 1000 In stock
M5 x 0.8
12.1 mm
Slotted Drive
£ 0.03 - £ 0.0371 Request the lead time here
M3 x 0.5
12.6 mm
Slotted Drive
£ 0.054 - £ 0.0667 Request the lead time here
M5 x 0.8
36.1 mm
Slotted Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M2.5 x 0.45
9.9 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2.5 x 0.45
13.9 mm
Slotted Drive
£ 0.0443 - £ 0.0547 Request the lead time here
M4 x 0.7
26.3 mm
Slotted Drive
  • of 7
Screw Slotted Drive M2 x 0.4 2.3 mm Nylon 6/6 Natural

10396612

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    2.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 2.9 mm Nylon 6/6 Natural

10396810

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    5.5 mm
  • Thread Length
    2.9 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2 x 0.4 23.3 mm Nylon 6/6 Natural

10396698

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    23.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 21.9 mm Nylon 6/6 Natural

10397190

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    21.9 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 38.9 mm Nylon 6/6 Natural

10397213

Price Range
£ 0.0419 - £ 0.034

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    38.9 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 26.1 mm Nylon 6/6 Natural

10398760

Price Range
£ 0.0604 - £ 0.0489

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    26.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 31.9 mm Nylon 6/6 Natural

10397794

Price Range
£ 0.0419 - £ 0.034

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    31.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 11.3 mm Nylon 6/6 Natural

10398135

Price Range
£ 0.0401 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    11.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 31.3 mm Nylon 6/6 Natural

10398180

Price Range
£ 0.0574 - £ 0.0465

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    31.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M10 x 1.5 52.7 mm Nylon 6/6 Natural

10400234

Price Range
£ 0.3008 - £ 0.2437

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    20.0 mm
  • Thread Length
    52.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 5.6 mm Nylon 6/6 Natural

10397145

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
3000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    6.3 mm
  • Thread Length
    5.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 16.9 mm Nylon 6/6 Natural

10397770

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    16.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 20.3 mm Nylon 6/6 Natural

10399378

Price Range
£ 0.0714 - £ 0.0578

Stock Levels
500 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    20.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 12.9 mm Nylon 6/6 Natural

10397763

Price Range
£ 0.039 - £ 0.0315

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    12.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 12.1 mm Nylon 6/6 Natural

10398739

Price Range
£ 0.046 - £ 0.0373

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    12.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 12.6 mm Nylon 6/6 Natural

10397176

Price Range
£ 0.0371 - £ 0.03

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    6.3 mm
  • Thread Length
    12.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 36.1 mm Nylon 6/6 Natural

10398784

Price Range
£ 0.0667 - £ 0.054

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    36.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 9.9 mm Nylon 6/6 Natural

10396858

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    5.5 mm
  • Thread Length
    9.9 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 13.9 mm Nylon 6/6 Natural

10396865

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    5.5 mm
  • Thread Length
    13.9 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 26.3 mm Nylon 6/6 Natural

10398173

Price Range
£ 0.0547 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    26.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural