Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0288 - £ 0.0356 | Request the lead time here |
M2.5 x 0.45
|
0.075 in
1.9 mm
|
Slotted Drive
|
||
| £ 0.0317 - £ 0.0392 | 1000 In stock |
M3.5 x 0.6
|
0.665 in
16.9 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | 3000 In stock |
M3 x 0.5
|
0.22 in
5.6 mm
|
Slotted Drive
|
||
| £ 0.0578 - £ 0.0714 | 500 In stock |
M6 x 1.0
|
0.799 in
20.3 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M3.5 x 0.6
|
0.193 in
4.9 mm
|
Slotted Drive
|
||
| £ 0.0548 - £ 0.0676 | Request the lead time here |
M6 x 1.0
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| £ 0.0786 - £ 0.0971 | Request the lead time here |
M6 x 1.0
|
1.587 in
40.3 mm
|
Slotted Drive
|
||
| £ 0.0321 - £ 0.0396 | Request the lead time here |
M4 x 0.7
|
0.248 in
6.3 mm
|
Slotted Drive
|
||
| £ 0.0319 - £ 0.0394 | Request the lead time here |
M4 x 0.7
|
0.091 in
2.3 mm
|
Slotted Drive
|
||
| £ 0.0324 - £ 0.04 | Request the lead time here |
M4 x 0.7
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| £ 0.0556 - £ 0.0687 | 500 In stock |
M6 x 1.0
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
| £ 0.0365 - £ 0.0451 | Request the lead time here |
M5 x 0.8
|
0.437 in
11.1 mm
|
Slotted Drive
|
||
| £ 0.0629 - £ 0.0776 | Request the lead time here |
M5 x 0.8
|
1.224 in
31.1 mm
|
Slotted Drive
|
||
| £ 0.0476 - £ 0.0588 | Request the lead time here |
M5 x 0.8
|
0.319 in
8.1 mm
|
Slotted Drive
|
||
| £ 0.0563 - £ 0.0695 | Request the lead time here |
M6 x 1.0
|
0.445 in
11.3 mm
|
Slotted Drive
|
||
| £ 0.2437 - £ 0.3008 | Request the lead time here |
M10 x 1.5
|
2.075 in
52.7 mm
|
Slotted Drive
|
||
| £ 0.0297 - £ 0.0367 | Request the lead time here |
M2 x 0.4
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M3.5 x 0.6
|
0.075 in
1.9 mm
|
Slotted Drive
|
||
| £ 0.0325 - £ 0.0401 | 1000 In stock |
M4 x 0.7
|
0.484 in
12.3 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M2 x 0.4
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue