Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M2 x 0.4
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M2 x 0.4
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
| £ 0.0297 - £ 0.0367 | Request the lead time here |
M2 x 0.4
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| £ 0.0291 - £ 0.0359 | Request the lead time here |
M3 x 0.5
|
0.142 in
3.6 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M2.5 x 0.45
|
0.902 in
22.9 mm
|
Slotted Drive
|
||
| £ 0.0288 - £ 0.0356 | Request the lead time here |
M2.5 x 0.45
|
0.075 in
1.9 mm
|
Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M2.5 x 0.45
|
0.705 in
17.9 mm
|
Slotted Drive
|
||
| £ 0.0548 - £ 0.0676 | Request the lead time here |
M6 x 1.0
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| £ 0.0321 - £ 0.0396 | Request the lead time here |
M4 x 0.7
|
0.248 in
6.3 mm
|
Slotted Drive
|
||
| £ 0.0328 - £ 0.0405 | Request the lead time here |
M4 x 0.7
|
0.642 in
16.3 mm
|
Slotted Drive
|
||
| £ 0.0329 - £ 0.0406 | Request the lead time here |
M4 x 0.7
|
0.839 in
21.3 mm
|
Slotted Drive
|
||
| £ 0.0325 - £ 0.0401 | 1000 In stock |
M4 x 0.7
|
0.484 in
12.3 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M3.5 x 0.6
|
0.075 in
1.9 mm
|
Slotted Drive
|
||
| £ 0.1669 - £ 0.2061 | Request the lead time here |
M8 x 1.25
|
0.921 in
23.4 mm
|
Crossed Drive
|
||
| £ 0.2036 - £ 0.2513 | Request the lead time here |
M10 x 1.5
|
1.091 in
27.7 mm
|
Crossed Drive
|
||
| £ 0.1619 - £ 0.1999 | 488 In stock |
M8 x 1.25
|
0.134 in
3.4 mm
|
Crossed Drive
|
||
| £ 0.0294 - £ 0.0362 | 4000 In stock |
M2.5 x 0.45
|
0.248 in
6.3 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M2.5 x 0.45
|
0.72 in
18.3 mm
|
Crossed Drive
|
||
| £ 0.0291 - £ 0.0359 | Request the lead time here |
M2.5 x 0.45
|
0.169 in
4.3 mm
|
Crossed Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M2.5 x 0.45
|
0.563 in
14.3 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue