Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0482 - £ 0.0501 750 In stock
M4
20.0 mm
Slotted Drive
£ 0.0459 - £ 0.0477 50 In stock
M4 
10.0 mm
Slotted Drive
£ 0.1306 - £ 0.136 Request the lead time here
M6
40.0 mm
Slotted Drive
£ 0.0507 - £ 0.0528 50 In stock
M5 
10.0 mm
Slotted Drive
£ 0.1366 - £ 0.1417 250 In stock
M5 
30.0 mm
Slotted Drive
£ 0.0506 - £ 0.0527 Request the lead time here
M5
10. mm
Slotted Drive
£ 0.1047 - £ 0.1091 Request the lead time here
M6
22.0 mm
Slotted Drive
£ 0.0528 - £ 0.0551 5000 In stock
M5
20.0 mm
Slotted Drive
£ 0.1072 - £ 0.1072 33852 In stock
M4
20.0 mm
Slotted Drive
£ 0.1262 - £ 0.1262 959 In stock
M4
10.0 mm
Slotted Drive
£ 0.1033 - £ 0.1033 1610 In stock
M4
8.0 mm
Slotted Drive
£ 0.1899 - £ 0.1899 352 In stock
M5
10.0 mm
Slotted Drive
£ 0.1155 - £ 0.1194 126 In stock
M8
20.0 mm
Cruciformed Drive
£ 0.1401 - £ 0.1516 33394 In stock
M8
20.0 mm
Cruciformed Drive
£ 0.3019 - £ 0.3019 4800 In stock
M6
40.0 mm
Slotted Drive
£ 0.1177 - £ 0.1219 33000 In stock
M8
25.0 mm
Cruciformed Drive
10066058 £ 0.1226 - £ 0.127 1143 In stock
M8
30.0 mm
Cruciformed Drive
£ 0.2423 - £ 0.2423 50 In stock
M6
25.0 mm
Slotted Drive
£ 0.3812 - £ 0.3812 Request the lead time here
M8
35.0 mm
Slotted Drive
£ 0.1177 - £ 0.1219 3991 In stock
M8
25.0 mm
Cruciformed Drive
  • of 6
Screw Slotted Drive M4 20.0 mm Nylon Natural

10366950

Price Range
£ 0.0501 - £ 0.0482

Stock Levels
750 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M4  10.0 mm Nylon Black

10366912

Price Range
£ 0.0477 - £ 0.0459

Stock Levels
50 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4 
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M6 40.0 mm Nylon Natural

10367223

Price Range
£ 0.136 - £ 0.1306

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M5  10.0 mm Nylon Black

10367001

Price Range
£ 0.0528 - £ 0.0507

Stock Levels
50 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5 
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M5  30.0 mm Nylon Black

10367087

Price Range
£ 0.1417 - £ 0.1366

Stock Levels
250 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5 
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M5 10. mm Nylon Natural

10366998

Price Range
£ 0.0527 - £ 0.0506

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10. mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 22.0 mm Nylon Natural

10367186

Price Range
£ 0.1091 - £ 0.1047

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M5 20.0 mm Nylon Natural

10367049

Price Range
£ 0.0551 - £ 0.0528

Stock Levels
5000 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon 6/6 Natural

10054420

Price Range
£ 0.1072 - £ 0.1072

Stock Levels
33852 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M4 10.0 mm Nylon 6/6 Black

10054383

Price Range
£ 0.1262 - £ 0.1262

Stock Levels
959 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M4 8.0 mm Nylon 6/6 Natural

10054369

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
1610 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Black

10054468

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
352 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Cruciformed Drive M8 20.0 mm PA Natural

10066027

Price Range
£ 0.1194 - £ 0.1155

Stock Levels
126 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Cruciformed Drive M8 20.0 mm PA Black

10066034

Price Range
£ 0.1516 - £ 0.1401

Stock Levels
33394 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M6 40.0 mm Nylon 6/6 Natural

10054697

Price Range
£ 0.3019 - £ 0.3019

Stock Levels
4800 In stock
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Cruciformed Drive M8 25.0 mm PA Black

10087213

Price Range
£ 0.1219 - £ 0.1177

Stock Levels
33000 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Cruciformed Drive M8 30.0 mm PA Natural

10066058

Price Range
£ 0.127 - £ 0.1226

Stock Levels
1143 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 25.0 mm Nylon White

10116999

Price Range
£ 0.2423 - £ 0.2423

Stock Levels
50 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    White
Screw Slotted Drive M8 35.0 mm PC Clear

10117026

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Clear
Screw Cruciformed Drive M8 25.0 mm PA Natural

10066041

Price Range
£ 0.1219 - £ 0.1177

Stock Levels
3991 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Natural