| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.0551 |
| 500 - 999 | £ 0.054 |
| 1000 + | £ 0.0528 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 20.0 mm |
|---|---|
| Thread Length | 0.787 in |
| Thread Size | M5 |
| Drive Type | Slotted Drive |
| Head Type | Flange Head |
| Colour | Natural |
| Material | Nylon |
| Commodity Code | 3926909790 |
| Screw Type | Machine Screw |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue