Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.635 - £ 0.635 Request the lead time here
M10
16.0 mm
Slotted Drive
£ 0.1314 - £ 0.1342 Request the lead time here
M2
5.0 mm
Slotted Drive
£ 0.134 - £ 0.1369 Request the lead time here
M2.5
6.0 mm
Slotted Drive
£ 0.608 - £ 0.608 Request the lead time here
M8
70.0 mm
Slotted Drive
0010220000VR £ 0.0895 - £ 0.0932 29000 In stock
M4
20.0 mm
Slotted Drive
£ 1.1963 - £ 1.1963 4000 In stock
M12
50.0 mm
Slotted Drive
£ 0.2721 - £ 0.2721 1000 In stock
M8
10.0 mm
Slotted Drive
£ 0.316 - £ 0.316 8000 In stock
M8
16.0 mm
Slotted Drive
£ 0.3486 - £ 0.3486 Request the lead time here
M8
20.0 mm
Slotted Drive
£ 0.3968 - £ 0.3968 100 In stock
M8
35.0 mm
Slotted Drive
£ 0.4436 - £ 0.4436 200 In stock
M8
40.0 mm
Slotted Drive
£ 0.6591 - £ 0.6591 6000 In stock
M10
20.0 mm
Slotted Drive
£ 0.2608 - £ 0.2608 Request the lead time here
M6
40.0 mm
Slotted Drive
£ 0.2721 - £ 0.2721 Request the lead time here
M8
8.0 mm
Slotted Drive
£ 0.326 - £ 0.326 Request the lead time here
M6
50.0 mm
Slotted Drive
£ 0.2863 - £ 0.2863 Request the lead time here
M8
16.0 mm
Slotted Drive
£ 0.2026 - £ 0.2069 10000 In stock
M6
25.0 mm
Slotted Drive
£ 0.2693 - £ 0.2693 Request the lead time here
M6
30.0 mm
Slotted Drive
£ 0.1885 - £ 0.1927 Request the lead time here
M6
20.0 mm
Slotted Drive
£ 0.2154 - £ 0.2197 Request the lead time here
M6
30.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M10 16.0 mm Nylon 6/6 Natural

0011850000VR

Price Range
£ 0.635 - £ 0.635

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M2 5.0 mm Nylon 6/6 Natural

0010020000VR

Price Range
£ 0.1342 - £ 0.1314

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2.5 6.0 mm Nylon 6/6 Natural

0011350000VR

Price Range
£ 0.1369 - £ 0.134

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M8 70.0 mm Nylon Natural

0011480000VR

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon 6/6 Natural

0010220000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
29000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M12 50.0 mm Nylon Natural

0011030000VR

Price Range
£ 1.1963 - £ 1.1963

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Screw Slotted Drive M8 10.0 mm Nylon 6/6 Natural

0010650000VR

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon Black

0010680001VR

Price Range
£ 0.316 - £ 0.316

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M8x1.25 mm 20.0 mm PP Natural

0010690300VR

Price Range
£ 0.3486 - £ 0.3486

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8x1.25 mm 35.0 mm PP Natural

0010710300VR

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
100 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 40.0 mm PP Natural

0010730300VR

Price Range
£ 0.4436 - £ 0.4436

Stock Levels
200 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M10 20.0 mm PA Natural

0010860000VR

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M6 40.0 mm Nylon 6/6 Natural

0010520000VR

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M8 8.0 mm Nylon 6/6 Natural

0010640000VR

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M6 50.0 mm Nylon 6/6 Natural

0010530000VR

Price Range
£ 0.326 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon 6/6 Natural

0010680000VR

Price Range
£ 0.2863 - £ 0.2863

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M6 25.0 mm Nylon 6/6 Natural

0010480000VR

Price Range
£ 0.2069 - £ 0.2026

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm Nylon Black

0010500001VR

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M6 20.0 mm Nylon 6/6 Natural

0010460000VR

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm Nylon 6/6 Natural

0010500000VR

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural