10039748
0011480000VR
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.608 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 13.0 mm |
|---|---|
| Head Diameter | 0.512 in |
| Head Height | 5.0 mm |
| Head Height | 0.197 in |
| Thread Length | 70.0 mm |
| Thread Length | 2.756 in |
| Thread Size | M8 |
| Colour | Natural |
| Material | Nylon |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Standards | DIN 84, ISO 1207, NF E 25-127, REACH, RoHS |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue