Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.1771 - £ 0.1842 Request the lead time here
M3
40.0 mm
Slotted Drive
£ 0.1339 - £ 0.1396 74 In stock
M8
16.0 mm
Slotted Drive
£ 0.2154 - £ 0.2239 Request the lead time here
M8
40.0 mm
Slotted Drive
£ 0.0321 - £ 0.0396 5900 In stock
M4 x 0.7
10.0 mm
Slotted Drive
£ 0.031 - £ 0.0383 Request the lead time here
M3.5 x 0.6
10.0 mm
Slotted Drive
£ 0.039 - £ 0.0482 Request the lead time here
M5 x 0.8
20.0 mm
Slotted Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M3 x 0.5
20.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3.5 x 0.6
8.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M3 x 0.5
8.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3 x 0.5
25.0 mm
Slotted Drive
£ 0.0573 - £ 0.0707 Request the lead time here
M6 x 1.0
25.0 mm
Slotted Drive
£ 0.0356 - £ 0.044 Request the lead time here
M5 x 0.8
12.0 mm
Slotted Drive
£ 0.0291 - £ 0.0359 19000 In stock
M3 x 0.5
6.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 590 In stock
M3 x 0.5
12.0 mm
Slotted Drive
£ 0.0443 - £ 0.0547 2000 In stock
M4 x 0.7
20.0 mm
Slotted Drive
£ 0.0573 - £ 0.0707 33000 In stock
M6 x 1.0
20.0 mm
Slotted Drive
£ 0.0289 - £ 0.0356 5000 In stock
M3 x 0.5
4.0 mm
Slotted Drive
£ 0.0535 - £ 0.0661 Request the lead time here
M5 x 0.8
40.0 mm
Slotted Drive
£ 0.0494 - £ 0.061 4000 In stock
M5 x 0.8
30.0 mm
Slotted Drive
£ 0.0319 - £ 0.0394 1000 In stock
M4 x 0.7
6.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M3 40.0 mm Nylon Natural

10401002

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm PP Natural

10401934

Price Range
£ 0.1396 - £ 0.1339

Stock Levels
74 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 40.0 mm PP Natural

10401965

Price Range
£ 0.2239 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 10.0 mm Nylon 6/6 Natural

10397930

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
5900 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 10.0 mm Nylon 6/6 Natural

10397510

Price Range
£ 0.0383 - £ 0.031

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 20.0 mm Nylon 6/6 Natural

10398500

Price Range
£ 0.0482 - £ 0.039

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 20.0 mm Nylon 6/6 Natural

10396971

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 8.0 mm Nylon 6/6 Natural

10397503

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 8.0 mm Nylon 6/6 Natural

10396933

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 25.0 mm Nylon 6/6 Natural

10396988

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 25.0 mm Nylon 6/6 Natural

10399095

Price Range
£ 0.0707 - £ 0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 12.0 mm Nylon 6/6 Natural

10398487

Price Range
£ 0.044 - £ 0.0356

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 6.0 mm Nylon 6/6 Natural

10396926

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
19000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 12.0 mm Nylon 6/6 Natural

10396957

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
590 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Natural

10397961

Price Range
£ 0.0547 - £ 0.0443

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 20.0 mm Nylon 6/6 Natural

10399088

Price Range
£ 0.0707 - £ 0.0573

Stock Levels
33000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 4.0 mm Nylon 6/6 Natural

10396902

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 40.0 mm Nylon 6/6 Natural

10398548

Price Range
£ 0.0661 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 30.0 mm Nylon 6/6 Natural

10398524

Price Range
£ 0.061 - £ 0.0494

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 6.0 mm Nylon 6/6 Natural

10397916

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural