Menu Search

Machine Screws - Binder

In stock

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Thread Length Drive Type View
£ 0.0573 - £ 0.0707 Request the lead time here
1/4-20
Natural
9.5 mm
Slotted Drive
£ 0.0616 - £ 0.0616 750 In stock
M4
Chrome
20.0 mm
Slotted Drive
£ 0.115 - £ 0.115 Request the lead time here
M6
Chrome
20.0 mm
Slotted Drive
£ 0.0606 - £ 0.0619 Request the lead time here
M3
Chrome
12.0 mm
Slotted Drive
£ 0.8745 - £ 0.9099 Request the lead time here
M8
Natural
80.0 mm
Slotted Drive
£ 0.2154 - £ 0.2239 Request the lead time here
M2.5
Natural
20.0 mm
Slotted Drive
£ 0.1074 - £ 0.1097 Request the lead time here
M5
Natural
6.0 mm
Slotted Drive
£ 0.1237 - £ 0.1288 Request the lead time here
M5
Chrome
10.0 mm
Slotted Drive
£ 0.052 - £ 0.053 Request the lead time here
M3
Chrome
6.0 mm
Slotted Drive
£ 0.0826 - £ 0.086 Request the lead time here
M4
Chrome
8.0 mm
Slotted Drive
£ 0.1396 - £ 0.146 Request the lead time here
M4
Chrome
25.0 mm
Slotted Drive
£ 0.1369 - £ 0.1431 Request the lead time here
M5
Chrome
16.0 mm
Slotted Drive
£ 0.1043 - £ 0.1085 Request the lead time here
M3
Chrome
20.0 mm
Slotted Drive
£ 0.0887 - £ 0.0924 Request the lead time here
M4
Chrome
12.0 mm
Slotted Drive
£ 0.0884 - £ 0.0921 Request the lead time here
M4
Chrome
6.0 mm
Slotted Drive
£ 0.0966 - £ 0.1006 750 In stock
M4
Chrome
16.0 mm
Slotted Drive
£ 0.214 - £ 0.2268 Request the lead time here
M5
Natural
35.0 mm
Slotted Drive
£ 0.2693 - £ 0.2806 Request the lead time here
M5
Natural
50.0 mm
Slotted Drive
£ 0.2749 - £ 0.2863 Request the lead time here
M6
Natural
35.0 mm
Slotted Drive
£ 0.5528 - £ 0.5754 Request the lead time here
M8
Natural
50.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive 1/4-20 0.375 in Nylon 6/6 Natural

10324547

Price Range
£ 0.0707 - £ 0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.3 mm
  • Head Height
    4.2 mm
  • Thread Length
    9.5 mm
  • Thread Size
    1/4-20
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 20.0 mm Stainless Steel Chrome

10632871

Price Range
£ 0.0616 - £ 0.0616

Stock Levels
750 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 20.0 mm Stainless Steel Chrome

10636725

Price Range
£ 0.115 - £ 0.115

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 12.0 mm Mild Steel Chrome

10179949

Price Range
£ 0.0619 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M8 80.0 mm Nylon Natural

10326275

Price Range
£ 0.9099 - £ 0.8745

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M8
  • Screw Type
    Machine Screw
Screw Slotted Drive M2.5 20.0 mm Nylon Natural

10325667

Price Range
£ 0.2239 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2.5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 6.0 mm Nylon Natural

10325889

Price Range
£ 0.1097 - £ 0.1074

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 10.0 mm Mild Steel Chrome

10180044

Price Range
£ 0.1288 - £ 0.1237

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 6.0 mm Mild Steel Chrome

10179918

Price Range
£ 0.053 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 8.0 mm Mild Steel Chrome

10179987

Price Range
£ 0.086 - £ 0.0826

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 25.0 mm Mild Steel Chrome

10180020

Price Range
£ 0.146 - £ 0.1396

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 16.0 mm Mild Steel Chrome

10180051

Price Range
£ 0.1431 - £ 0.1369

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 20.0 mm Mild Steel Chrome

10179963

Price Range
£ 0.1085 - £ 0.1043

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 12.0 mm Mild Steel Chrome

10180006

Price Range
£ 0.0924 - £ 0.0887

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 6.0 mm Mild Steel Chrome

10179970

Price Range
£ 0.0921 - £ 0.0884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 16.0 mm Mild Steel Chrome

10180013

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
750 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 35.0 mm Nylon Natural

10325964

Price Range
£ 0.2268 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 50.0 mm Nylon Natural

10325995

Price Range
£ 0.2806 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 35.0 mm Nylon Natural

10326107

Price Range
£ 0.2863 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M8 50.0 mm Nylon Natural

10326251

Price Range
£ 0.5754 - £ 0.5528

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Screw Type
    Machine Screw