10325995
050055000002
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.2806 |
| 500 - 999 | £ 0.2749 |
| 1000 + | £ 0.2693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 10.0 mm |
|---|---|
| Head Diameter | 0.394 in |
| Head Height | 3.0 mm |
| Head Height | 0.118 in |
| Thread Length | 50.0 mm |
| Thread Length | 1.969 in |
| Thread Size | M5 |
| Screw Type | Machine Screw |
| Drive Type | Slotted Drive |
| Head Type | Binder Head |
| Colour | Natural |
| Finish | No Finish |
| Specifications | DIN 85 |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue