Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0707 |
5000 - 19999 | £ 0.0637 |
20000 + | £ 0.0573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 13.3 mm |
---|---|
Head Diameter | 0.525 in |
Head Height | 4.2 mm |
Head Height | 0.165 in |
Thread Length | 0.375 in |
Thread Length | 9.5 mm |
Thread Size | 1/4-20 |
Screw Type | Machine Screw |
Drive Type | Slotted Drive |
Head Type | Binder Head |
Colour | Natural |
Finish | No Finish |
Commodity Code | 3926909790 |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue