10367315
279105041553
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 40.1699 |
| 10 - 49 | £ 39.3761 |
| 50 + | £ 38.5682 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Knob Height | 1.228 in |
| Knob Height | 31.2 mm |
| Overall Height | 1.228 in |
| Overall Height | 31.2 mm |
| Thread Length | 10.0 mm |
| Thread Length | 0.394 in |
| Colour | Silver |
| Fitting Style | Threaded |
| Commodity Code | 3926909790 |
| Overall Diameter | 50.0 mm |
| Overall Diameter | 1.969 in |
| Number of Lobes | 7 |
| Knob Diameter | 50.0 mm |
| Knob Diameter | 1.969 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue