Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 15.6909 - £ 15.9319 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Chrome
|
PA
|
||
| £ 1.7339 - £ 5.1863 | 75 In stock |
2.362 in
60.0 mm
|
3
|
M8
|
Black
|
Nylon
|
||
| 10072370 | £ 0.5779 - £ 0.5779 | 61 In stock |
1.969 in
50.0 mm
|
6
|
M6
|
Black
|
PP
|
|
| £ 5.8186 - £ 17.0371 | 315 In stock |
|
4
|
M16
|
Black
|
Phenolic
|
||
| £ 50.5353 - £ 50.5353 | Request the lead time here |
2.362 in
60.0 mm
|
8
|
M10
|
Natural
|
304 Stainless Steel
|
||
| £ 23.8982 - £ 23.8982 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Grey
|
304 Stainless Steel
|
||
| £ 5.2125 - £ 5.3156 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Black
|
PP
|
||
| £ 14.7534 - £ 18.9244 | 124 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 4.2798 - £ 9.6244 | 70 In stock |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 58.3842 - £ 59.5735 | Request the lead time here |
2.362 in
60.0 mm
|
7
|
M12
|
Natural
|
Stainless Steel
|
||
| £ 2.1785 - £ 4.576 | 1400 In stock |
1.26 in
32.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 27.3705 - £ 28.5186 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Natural
|
Aluminium
|
||
| £ 22.6097 - £ 23.55 | Request the lead time here |
1.575 in
40.0 mm
|
9
|
M8
|
Natural
|
PA
|
||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
2.756 in
70.0 mm
|
5
|
M16
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
3
|
M8
|
Grey
|
Stainless Steel
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue