Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
10829 | £ 0.5779 - £ 0.5779 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Female
|
0.315 in
8.0 mm
|
PP
|
|
£ 2.7438 - £ 3.6711 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Female
|
0.531 in
13.5 mm
|
Phenolic
|
||
£ 1.7339 - £ 5.1863 | Request the lead time here |
2.362 in
60.0 mm
|
M8
|
Female
|
|
PA
|
||
£ 1.9678 - £ 6.0636 | Request the lead time here |
2.362 in
60.0 mm
|
M8
|
Female
|
|
PA
|
||
£ 2.9724 - £ 2.9724 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Female
|
1.063 in
27.0 mm
|
Phenolic
|
||
£ 5.0917 - £ 5.3119 | Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Female
|
1.535 in
39.0 mm
|
Phenolic
|
||
£ 1.9678 - £ 1.9678 | Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Female
|
|
PA
|
||
£ 2.5326 - £ 2.5326 | 345 In stock |
1.102 in
28.0 mm
|
M6
|
Female
|
0.394 in
10.0 mm
|
TPE
|
||
493941 | £ 5.8158 - £ 5.9402 | 20 In stock |
1.496 in
38.0 mm
|
M8
|
Through Thread
|
0.472 in
12.0 mm
|
PP
|
|
493945 | £ 4.5941 - £ 4.6824 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Female
|
|
PP
|
|
£ 8.8201 - £ 9.0115 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Female
|
|
PP
|
||
£ 15.6909 - £ 15.9319 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Female
|
0.669 in
17.0 mm
|
PA
|
||
£ 7.1709 - £ 7.3182 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Female
|
|
PP
|
||
£ 5.1683 - £ 5.1683 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Female
|
0.472 in
12.0 mm
|
TPE
|
||
491338 | £ 6.4199 - £ 6.4199 | 10 In stock |
2.362 in
60.0 mm
|
M10
|
Female
|
0.512 in
13.0 mm
|
TPE
|
|
£ 32.5417 - £ 33.2043 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Female
|
0.394 in
10.0 mm
|
Stainless Steel
|
||
£ 19.9225 - £ 19.9225 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Female
|
0.323 in
8.2 mm
|
Stainless Steel
|
||
10823 | £ 0.5779 - £ 0.5779 | Request the lead time here |
1.969 in
50.0 mm
|
M6
|
Female
|
0.236 in
6.0 mm
|
PP
|
|
£ 1.3664 - £ 2.8694 | Request the lead time here |
1.26 in
32.0 mm
|
M5
|
Female
|
0.413 in
10.5 mm
|
Phenolic
|
||
£ 5.5217 - £ 5.5217 | 20 In stock |
2.362 in
60.0 mm
|
M8
|
Female
|
0.512 in
13.0 mm
|
TPE
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue