10503409
1504893
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M12 |
|---|---|
| Overall Height | 1.575 in |
| Overall Height | 40.0 mm |
| Thread Length | 0.906 in |
| Thread Length | 23.0 mm |
| Colour | Silver |
| Fitting Style | Threaded |
| Commodity Code | 7616999010 |
| Overall Diameter | 2.48 in |
| Overall Diameter | 63.0 mm |
| Number of Lobes | 4 |
| Knob Diameter | 2.48 in |
| Knob Diameter | 63.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue