10367308
278126032144
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 28.5186 |
| 10 - 49 | £ 27.9517 |
| 50 + | £ 27.3705 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M12 |
|---|---|
| Knob Height | 1.535 in |
| Knob Height | 39.0 mm |
| Overall Height | 1.535 in |
| Overall Height | 39.0 mm |
| Thread Length | 0.563 in |
| Thread Length | 14.3 mm |
| Colour | Natural |
| Fitting Style | Threaded |
| Commodity Code | 7616100099 |
| Overall Diameter | 2.362 in |
| Overall Diameter | 60.0 mm |
| Number of Lobes | 5 |
| Knob Diameter | 60.0 mm |
| Knob Diameter | 2.362 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue