Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 7.6257 - £ 7.7533 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| £ 10.0672 - £ 10.2054 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| £ 10.164 - £ 10.3161 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
TPE
|
||
| £ 3.9121 - £ 3.9971 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
|
Phenolic
|
||
| £ 7.6257 - £ 7.7533 | 4 In stock |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| £ 7.4273 - £ 7.5265 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.63 in
16.0 mm
|
TPE
|
||
| £ 2.7356 - £ 2.764 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 1.8851 - £ 1.9702 | Request the lead time here |
0.984 in
25.0 mm
|
M4
|
Threaded Female
|
0.315 in
8.0 mm
|
PP
|
||
| £ 3.4301 - £ 3.4585 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 5.324 - £ 5.3516 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
1.26 in
32.0 mm
|
PP
|
||
| £ 6.8603 - £ 6.9454 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.63 in
16.0 mm
|
PP
|
||
| £ 2.6931 - £ 2.7072 | Request the lead time here |
1.26 in
32.0 mm
|
M5
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 5.8965 - £ 5.939 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.748 in
19.0 mm
|
PP
|
||
| £ 3.3327 - £ 3.3465 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
0.63 in
16.0 mm
|
PP
|
||
| £ 3.2033 - £ 3.2175 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 4.5357 - £ 4.5499 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
0.551 in
14.0 mm
|
PP
|
||
| £ 6.2792 - £ 6.3075 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.63 in
16.0 mm
|
PP
|
||
| £ 2.934 - £ 2.9766 | 330 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 3.8128 - £ 3.827 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 2.1686 - £ 2.197 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
Threaded Male
|
0.63 in
16.0 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue