10364932
265053259911
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 2.7072 |
| 50 + | £ 2.6931 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M5 |
|---|---|
| Thread Length | 0.394 in |
| Thread Length | 10.0 mm |
| Stud Material | Metal |
| Knob Diameter | 1.26 in |
| Knob Diameter | 32.0 mm |
| Mount Type | Threaded Female |
| Colour | Black |
| Commodity Code | 3926909790 |
| Knob Material | PP |
| Fitting Style | Female |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue