Quantity | Unit price |
---|---|
10 - 49 | £ 3.1078 |
50 + | £ 3.0941 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Stud Material | Brass |
Knob Diameter | 40.0 mm |
Knob Diameter | 1.575 in |
Mount Type | Threaded Female |
Cap Color | Black |
Commodity Code | 3926909790 |
Knob Material | PP |
Fitting Style | Female |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue