Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 9.2983 - £ 9.4542 Request the lead time here
56.0 mm
M10
Threaded Male
30.0 mm
PA
£ 8.7396 - £ 8.8503 Request the lead time here
45.0 mm
M8
Threaded Male
26.0 mm
Nylon
£ 2.8348 - £ 2.9075 223 In stock
50.0 mm
M8
Threaded Male
20.0 mm
PA
£ 1.9878 - £ 1.9878 Request the lead time here
28.0 mm
M6
Threaded Male
15.0 mm
TPE
491327 £ 2.3706 - £ 2.3706 240 In stock
40.0 mm
M8
Threaded Male
25.0 mm
TPE
£ 2.3853 - £ 5.0092 Request the lead time here
32.0 mm
M6
Stud
30.0 mm
Phenolic
£ 2.2087 - £ 2.2528 Request the lead time here
30.0 mm
M8
Threaded Male
38.0 mm
PP
£ 5.7533 - £ 5.864 Request the lead time here
25.0 mm
M10
Threaded Male
60.0 mm
PP
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
20.0 mm
PA
£ 4.3019 - £ 5.2551 30 In stock
50.0 mm
M10
Stud
40.0 mm
Phenolic
462060 £ 3.709 - £ 4.395 Request the lead time here
40.0 mm
M8
Threaded Male
20.0 mm
Phenolic
£ 1.956 - £ 1.9985 47 In stock
28.0 mm
M6
Threaded Male
15.0 mm
PP
493907 £ 2.9199 - £ 2.9766 Request the lead time here
40.0 mm
M6
Threaded Male
25.0 mm
PP
£ 8.9885 - £ 9.113 Request the lead time here
56.0 mm
M10
Female
11.0 mm
Nylon
£ 9.1991 - £ 9.3408 Request the lead time here
56.0 mm
M10
Threaded Male
20.0 mm
PA
£ 1.2701 - £ 3.2511 Request the lead time here
40.0 mm
M6
Threaded Male
35.0 mm
PA
£ 3.7278 - £ 3.7987 Request the lead time here
40.0 mm
M8
Threaded Male
30.0 mm
PP
£ 5.4712 - £ 5.5846 Request the lead time here
60.0 mm
M10
Threaded Male
25.0 mm
PP
£ 2.3812 - £ 2.4379 90 In stock
25.0 mm
M6
Threaded Male
38.0 mm
PP
£ 0.9798 - £ 3.5091 Request the lead time here
40.0 mm
M8
Threaded Male
35.0 mm
PA
  • of 14
Handwheel 56.0 mm M10 30.0 mm Steel PA

260103000935

Price Range
£ 9.4542 - £ 9.2983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 45.0 mm Threaded M8 PA Orange

260450800935

Price Range
£ 8.8503 - £ 8.7396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    26.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    47.0 mm
Handwheel 50.0 mm M8 20.0 mm Steel PA

465432

Price Range
£ 2.9075 - £ 2.8348

Stock Levels
223 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    6
Soft Touch Knob 28.0 mm M6 15.0 mm Steel TPE

491320

Price Range
£ 1.9878 - £ 1.9878

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    41.0 mm
Soft Touch Knob 40.0 mm M8 25.0 mm Steel TPE

491327

Price Range
£ 2.3706 - £ 2.3706

Stock Levels
240 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    54.0 mm
Handwheel 32.0 mm M6 30.0 mm Steel Phenolic

462052

Price Range
£ 5.0092 - £ 2.3853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Number of Lobes
    4
Handwheel 38.0 mm M8 38.0 mm Steel PP

493940

Price Range
£ 2.2528 - £ 2.2087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    38.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Overall Height
    61.0 mm
Handwheel 60.0 mm M10 60.0 mm Steel PP

493954

Price Range
£ 5.864 - £ 5.7533

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    79.0 mm
Handwheel 45.0 mm M8 20.0 mm Steel PA

260082061335

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 50.0 mm M10 40.0 mm Steel Phenolic

462056

Price Range
£ 5.2551 - £ 4.3019

Stock Levels
30 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    4
Handwheel 40.0 mm M8 20.0 mm Steel Phenolic

462060

Price Range
£ 4.395 - £ 3.709

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    7
Handwheel 28.0 mm M6 15.0 mm Stainless Steel PP

493900

Price Range
£ 1.9985 - £ 1.956

Stock Levels
47 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    40.0 mm
Handwheel 40.0 mm M6 25.0 mm Stainless Steel PP

493907

Price Range
£ 2.9766 - £ 2.9199

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    54.0 mm
Handwheel 56.0 mm Insert M10 PA Orange

260561000935

Price Range
£ 9.113 - £ 8.9885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    11.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 56.0 mm M10 20.0 mm Steel PA

260102000935

Price Range
£ 9.3408 - £ 9.1991

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 40.0 mm M6 35.0 mm Steel PA

497483

Price Range
£ 3.2511 - £ 1.2701

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    3
Handwheel 40.0 mm M8 30.0 mm Stainless Steel PP

493911

Price Range
£ 3.7987 - £ 3.7278

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    59.0 mm
Handwheel 60.0 mm M10 25.0 mm Stainless Steel PP

493928

Price Range
£ 5.5846 - £ 5.4712

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    60.0 mm
Handwheel 38.0 mm M6 38.0 mm Stainless Steel PP

493935

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
90 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    38.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    61.0 mm
Handwheel 40.0 mm M8 35.0 mm Steel PA

497484

Price Range
£ 3.5091 - £ 0.9798

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    3