Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 9.0006 - £ 19.906 | Request the lead time here |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.969 in
50.0 mm
|
||
| £ 7.7675 - £ 16.4776 | 17 In stock |
0.205 in
5.2 mm
|
1.575 in
40.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
4.724 in
120.0 mm
|
||
| 550061 | £ 7.9943 - £ 16.956 | Request the lead time here |
0.232 in
5.9 mm
|
1.969 in
50.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
3.937 in
100.0 mm
|
|
| £ 14.075 - £ 29.8989 | Request the lead time here |
0.276 in
7.0 mm
|
2.362 in
60.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
2.362 in
60.0 mm
|
||
| £ 7.5123 - £ 15.946 | Request the lead time here |
0.224 in
5.7 mm
|
1.575 in
40.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.575 in
40.0 mm
|
||
| £ 5.6413 - £ 11.9329 | 15 In stock |
0.138 in
3.5 mm
|
1.181 in
30.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.181 in
30.0 mm
|
||
| 466236 | £ 1.2232 - £ 1.2487 | 556 In stock |
0.315 in
8.0 mm
|
2.52 in
64.0 mm
|
|
|
Glass Filled Nylon
|
|
1.457 in
37.0 mm
|
|
| £ 5.6827 - £ 12.0448 | Request the lead time here |
0.205 in
5.2 mm
|
1.575 in
40.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
3.15 in
80.0 mm
|
||
| 466237 | £ 1.3337 - £ 1.3607 | 250 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
|
|
Glass Filled Nylon
|
|
1.969 in
50.0 mm
|
|
| £ 4.4082 - £ 4.4082 | Request the lead time here |
0.445 in
11.3 mm
|
4.016 in
102.0 mm
|
|
|
Glass Filled Nylon
|
|
3.11 in
79.0 mm
|
||
| £ 10.3251 - £ 21.9441 | Request the lead time here |
0.276 in
7.0 mm
|
2.362 in
60.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
2.362 in
60.0 mm
|
||
| £ 3.5335 - £ 4.947 | Request the lead time here |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
| 1284314 | £ 2.3245 - £ 5.0761 | 180 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
|
| £ 2.3245 - £ 5.0761 | Request the lead time here |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| £ 6.619 - £ 14.0442 | 78 In stock |
0.232 in
5.9 mm
|
2.953 in
75.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.969 in
50.0 mm
|
||
| £ 10.4456 - £ 10.4456 | Request the lead time here |
|
5.354 in
136.0 mm
|
6
|
|
Coated Steel
|
|
2.362 in
60.0 mm
|
||
| 498427 | £ 2.9302 - £ 3.0038 | 6 In stock |
0.433 in
11.0 mm
|
1.181 in
30.0 mm
|
4
|
Matt
|
Nylon
|
Rectangular
|
1.378 in
35.0 mm
|
|
| £ 1.4089 - £ 1.4316 | Request the lead time here |
0.402 in
10.2 mm
|
1.89 in
48.0 mm
|
|
|
Glass Filled Nylon
|
|
1.87 in
47.5 mm
|
||
| 499622E | £ 9.9708 - £ 13.9592 | Request the lead time here |
|
4.173 in
106.0 mm
|
5
|
|
Coated Steel
|
|
2.362 in
60.0 mm
|
|
| £ 19.7589 - £ 41.9382 | 1 In stock |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue